Discontinued

Extech MM750W

Wireless Datalogging CAT IV True RMS Multimeter

Product Variations

Extech’s MM750W is a fully loaded, rugged, Wireless Datalogging Multimeter with 14 functions. It includes non-contact AC voltage detection and Type-K temperature measurement. Using the wireless feature, Bluetooth® data logging module, and the free ExView® W-Series App, you can transmit readings in real-time to your smart devices, store over 15K readings for wireless transfer to generate a report/data analysis, add notes and readings to photos taken from your smart device camera, and use your smart device as a 2nd display for easy viewing or sharing. A smart meter that does not require a clipboard or notepad on the job.

Specifications

General
AC Current 0.1µA to 10.00A, 0.1µA to 6000µA
AC Current Basic Accuracy ±0.15% of reading ±5 digits
AC Current Max Resolution 0.1µA
AC Voltage 0.1mV to 1000V
AC Voltage Basic Accuracy ±0.6% of reading ±3 digits
AC Voltage Max Resolution 0.1mV
Capacitance 9.999nF to 99.99mF
Capacitance Max Resolution 0.001nF
Continuity Yes, audible
DC Current 0.1µA to 10.00A, 0.1µA to 6000 µA
DC Current Basic Accuracy ±0.12% of reading ±5 digits
DC Current Max Resolution 0.1µA
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy ±0.6% of reading ±2 digits
DC Voltage Max Resolution 0.1mV
Diode Test 3.000V
Diode Test Max Resolution 0.001V
Duty Cycle 0.1 to 99.9%
Duty Cycle Basic Accuracy ±1.2% of reading ±2 digits
Duty Cycle Max Resolution 0.10%
Frequency 9.999Hz to 55.00MHz
Frequency Basic Accuracy ±1.5% of reading ±3 digits
Frequency Max Resolution 0.001MHz
Memory 15,360 data points with DAT12 module
Non_Contact Voltage [NCV] Detector >100VAC
Resistance 0.1Ω to 60.00MΩ
Resistance Max Resolution 0.1Ω
Temperature [Type K] Max Resolution -40 to 1832 °F (-40 to 1000 °C)
Temperature [Type N] ±(2% + 2°F/°C)
Temperature [Type N] Basic Accuracy 1°F/°C
True RMS Yes
Additional Details
Certifications CE, UL, FCC
Dimensions 7.4 × 3.8 × 2.2" (188 × 96 × 56mm)
Power 1 × 9V battery
Safety Category CATIV - 600V, CATIII - 1000V
Warranty 3 years
Weight 14.6oz (415g)

Resources & Support

Datasheet

Extech MM750W Datasheet

Certification

Extech MM750W Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.