Discontinued

FLIR G300 pt Series

Multi-Sensor Optical Gas Imaging Camera for Gas Leak Detection

Product Variations

The FLIR G300 pt is an optical gas imaging (OGI) camera that allows you to continuously monitor remote or hazardous installations for hydrocarbon and VOC gas leaks. OGI cameras visualize gases, so you can easily pinpoint leaks and begin immediate repairs. The G300 pt camera is in an IP66-rated pan-tilt housing that's safe for use in industrial settings such as offshore platforms, petrochemical plants, and power generation plants.

Pan/Tilt OGI Monitoring
FLIR G300 pt is easy to control from a safe distance. The pan/tilt is controlable over Ethernet and easily integrated in a TCP/ IP network.
The cooled 320 x 240 detector produces crisp thermal images with a high sensitivity mode for detecting the smallest leaks.
The FLIR G300 pt is an extremely rugged system that meets IP66 requirements, protecting the camera from dust and water.

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Focal Plane Array [FPA]_Effective pixels 1/4" Exview HAD CCD / 380,000
Thermal Sensitivity_NETD <15 mK @ +30°C (+86°F)
Spectral Range 3.2–3.4 µm
Imaging & Optical
Azimuth Velocity 360° continuous, 0.1 to 60°/sec max
Camera size excl lens [L x W x H] 460 x 467 x 326 mm (18.1 x18.4 x 12.8 in.)
Detector Type Focal Plane Array (FPA), cooled InSb
Digital image enhancement Noise reduction filter, High Sensitivity Mode (HSM)
Electronic Zoom 12× continuous, digital, interpolating
f number 1.6 to 4.5
Field of view [FOV] 57.8° (H) to 1.7° (H)
Field of view [FOV]_Focal Length 57.8° (H) to 1.7° (H)
Focal Plane Array [FPA]_Effective pixels 1/4" Exview HAD CCD / 380,000
Focus Automatic or manual (built in motor)
IR Resolution 320 × 240 pixels
Minimum Focus Distance 0.5 m (1.64 ft.)
Optical Zoom 36× continuous
Spectral Range 3.2–3.4 µm
Thermal Sensitivity_NETD <15 mK @ +30°C (+86°F)
Video Standard CVBS (SMPTE 170M NTSC)
Zoom 1–8× continuous, digital zoom
Measurement & Analysis
Programmable Presets 128.0
Communication & Data Storage
Ethernet Control, result and image
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type RJ-45
Ethernet Protocols TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 100 Mbps
Ethernet Video Streaming Two independent channels for each camera: MPEG-4, H.264 or M-JPEG
Video Out Composite video output, NTSC compatible
General
Automatic Heater Clears window from ice. Switched on at +4°C (39°F). Switched off at +15°C (59°F).
Housing material Aluminum
Packaging Size 670 x 570 x 490 mm (26.4 x 22.4 x 19.3 in.)
Weight 18.7 kg (41.2 lb.)
Power
DC Operation 24 VAC (21-30 VAC; 24 VAC: 215 VA max with heater) or 24 VDC (21-30- VDC; 24 VDC: 200 W max. with heater)
Environmental & Certifications
Bump 5g, 11 ms (IEC 60068-2-27)
Directives Low voltage directive:2006/95/EC, EMC:2004/108/EC, RoHS:2002/95/EC, WEEE:2002/96/EC
Elevation Range El velocity +/- 45°, 0.1 to 30°/sec. max
EMC EN61000-6-2 (immunity) / EN61000-6-3 (emission) / FCC 47CFR Part 15 Class B (emission) / EN 61000-4-8, L5
Encapsulation IP 66 (IEC 60529)
Humidity [operating and storage] IEC60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F) (2 cycl)
Operating Temperature Range –40°C to +50°C (–40°F to +122°F)
Storage Temperature Range –40°C to +60°C (–40°F to +140°F)
Vibration 2g (IEC 60068-2-6)

Accessories

Resources & Support

Datasheet

FLIR G300 pt Datasheet

User Manual

FLIR G300pt User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.