Discontinued

FLIR TrafiCam™ x-stream2

Vehicle presence and data collection sensor

Product Variations

The FLIR TrafiCam x-stream2 combines a digital camera and video detector into a single vehicle presence sensor. Detecting moving and stationary vehicles at signalized intersections, TrafiCam x-stream2 transmits vehicle presence information to a traffic controller via detection outputs or TCP/IP communication for adaptive and responsive signal timing. Each cost-effective TrafiCam x-stream2 sensor helps reduce vehicle idling time and optimize traffic flow.

Dynamic control of traffic signals by detecting vehicles 24/7, over multiple lanes and in any direction.
Real-time verification and monitoring with video streaming capabilities made simple by remote and local configuration.
Seamless mounting onto existing infrastructure and quick integration with various system architectures.

Specifications

System Overview
Detection Zones 24 vehicle presence detection zones 8 traffic data zones (also for traffic flow monitoring)
Functionality TrafiCam x-stream2 wide angle: Vehicle Presence Detection Traffic Data Collection
TrafiCam x-stream2 narrow angle: Vehicle Presence Detection Traffic Data Collection
Communications
Communication PC_Sensor Ethernet via TI BPL2 interface or PoE injector
Compression H.264, MJPEG
Configuration Web page setup
Electrical
Detection Distance TrafiCam x-stream2 wide angle: 0-25 m / 0-85 ft
TrafiCam x-stream2 narrow angle: 15-75 m / 50-250 ft
FCC FCC part 15 class A
Input Power 24-42 VAC / 24-48 VDC
Output Contacts 1 N/O and 1 N/C dry contact direct 16 N/C dry contacts via TI BPL2 interface 4 N/C dry contacts via TI BPL2 EDGE interface (more with additional 4 I/O USB expansion boards) SDLC to traffic light controller via TI BPL2 EDGE interface and PIM module
PoE PoE mode A for configuration, video streaming and data
Power Consumption Avg 6 W / Peak 9 W
Powerline Communication Broadband over Powerline communication via TI BPL2 interface
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU
IP Rating IP 67
Materials All weatherproof UV
Shock and Vibration NEMA TS2 specs
Temperature Range -34°C to + 74°C / -29°F to +165°F
Imaging & Optical
CMOS type 1/4" color
Focal Length TrafiCam x-stream2 wide angle: 2.1 mm
TrafiCam x-stream2 narrow angle: 6mm
Focus Distance 6.0 mm
Frame Rate 25 fps
Resolution VGA (640 × 480)
Streaming Video RTSP
Mechanical
Dimensions [incl mounting bracket] TrafiCam x-stream2 wide angle: Vertically mounted: 45 cm x 16 cm x 12 cm / 9.8 in x 6.3 in x 4.7 in Horizontally mounted: 41 cm x 18 cm x 12 cm / 16.2 in x 7.1 inx 4.7 in
TrafiCam x-stream2 narrow angle: Vertically mounted: 45 cm x 16 cm x 12 cm / 9.8 in x 6.3 in x 4.7 in Horizontally mounted: 41 cm x 18 cm x 12 cm / 16.2 in x 7.1 in x 4.7 in
Material Aluminum housing with integrated polycarbonate sun shield

Resources & Support

Datasheet

FLIR TrafiCam x-Stream2 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.