The FLIR E85 is packed with the high-performance features needed for fast, accurate detection of hot spots and hidden deficiencies. The 384 x 288 true native resolution offers more than 110,000 points of temperature measurement, while the laser distance meter provides data for measuring square area (m² or ft²) on-screen.

Brilliance At Work
The laser distance meter aids in quick, precise autofocusing, so you can ensure accurate temperature measurements, every time.
FLIR engineered all new lenses for the E85 that you can auto-calibrate to your camera and share between cameras.
Customizable work folders, a built-in mic for voice annotation, and report generation features all help the E85 streamline your workday.

Specifications

Highlighted
IR Resolution 384 × 288 pixels
Thermal Sensitivity_NETD <30 mK, 42° @ +30°C (+86°F)
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15–35°C (59–95°F) and object temperature above 0°C (32°F)
Field of view [FOV] 42° x 32° (10 mm lens)
Digital Camera 5 MP, 53° x 41° FOV
Image Modes Infrared, visual, MSX®, Picture-in-Picture
Display 4", 640 x 480 optically-bonded PCAP touchscreen, with 400 cd/m2 surface brightness
Storage Media Removable SD card (8 GB)
Imaging & Optical
Camera software update Using USB cable or SD card
Color Black
Color palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type and Pitch Uncooled microbolometer, 17 µm
Digital Camera 5 MP, 53° x 41° FOV
Digital Zoom 1-4x continuous
f number 1.1, 42°
Field of view [FOV] 42° x 32° (10 mm lens)
Focal Length 10 mm (0.39 in.), 42°
Focus Continuous, one-shot laser distance meter (LDM), one-shot contrast, manual
Gallery Yes
Image Frequency 30 Hz
Image Modes Infrared, visual, MSX®, Picture-in-Picture
Infrared Image Yes
IR Resolution 384 × 288 pixels
Laser Class 2, 0.05–40 m (1.6–131 ft.) ±1% of measured distance
Lens Identification Automatic
Minimum Focus Distance 0.15 m (0.49 ft.), 42°
Minimum Focus Distance with MSX 0.65 m (2.13 ft.), 42°
MSX Embosses visual details on full resolution thermal image
Non_radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture_in_Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Over UVC
Resolution 640 × 480 pixels (VGA)
Screen EST Mode Yes
Sketch From touchscreen
Spatial resolution [IFOV] 2.00 mrad/pixel, 42°
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity_NETD <30 mK, 42° @ +30°C (+86°F)
UltraMax Super-resolution process quadruples pixel count, activated in FLIR Tools+
Viewfinder No
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15–35°C (59–95°F) and object temperature above 0°C (32°F)
Accuracy [Drift] in Screen EST Mode Accuracy (drift): ±0.3°C (±0.5°F)
Area 1 in live mode
Automatic hot and cold detection Auto-maximum/minimum markers within area
Color alarm [isotherm] Above/below/interval/condensation/insulation
Difference Temperature Yes
Emissivity Correction Yes: variable from 0.01 to 1.0 or selected from materials list
Measurement Corrections Yes
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range •–20 to +120°C (–4 to 248°F) •0–650°C (32–1200°F) • +300°C to +1200°C (572–2192°F)
Reference Temperature Yes
Sampling Average in Screen EST Mode Recommended temperature range: 30 to 45°C (86 to 113°F) in stable room temperature
Spot Meter 3 in live mode
User Interface
Display 4", 640 x 480 optically-bonded PCAP touchscreen, with 400 cd/m2 surface brightness
Display Technology IPS
Languages 21
Text Text from predefined list or soft keyboard on touchscreen
Voice 60 seconds built-in microphone and speaker (and via Bluetooth) on still images and video
Communication & Data Storage
Audio Microphone and speaker for voice annotation of images
Charging In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Communication Interfaces USB 2.0, Bluetooth, Wi-Fi
Image File Format Standard radiometric JPEG, measurement data included
Interfaces USB 2.0, Bluetooth, WiFi, DisplayPort
METERLiNK Wireless connection (Bluetooth) to: FLIR meters with METERLiNK
Storage Media Removable SD card (8 GB)
USB USB Type-C: data transfer/video/power
USB_Standard USB 2.0 High Speed
Video Out DisplayPort over USB Type-C
WiFi Peer to peer (ad hoc) or infrastructure (network)
Power
Battery operating time Approx. 2.5 hours at 25°C (77°F) ambient temperature and typical use
Battery Type Li-ion battery, charged in camera or on separate charger
Battery voltage 3.6 V
Battery weight 140 g (4.9 oz.)
Charging Temperature 0°C to +‎45°C (+‎32°F to +113°F)
External Power Operation AC adapter 90–260 V AC, 50/60 Hz, or 12 V from a vehicle (cable with standard plug—optional)
Power Management Automatic shut-down and sleep mode
Environmental & Certifications
Drop Designed for 2 m (6.6 ft.)
EMC •ETSI EN 301 489-1 (radio) •ETSI EN 301 489-17 •EN 61000-6-2 (immunity) •EN 61000-6-3 (emission) •FCC 47 CFR Part 15 Class B (emission)
Humidity [operating and storage] IEC 60068-2-30/24 hours/95% relative humidity 25–40°C (77–104°F)/two cycles
Operating Temperature Range –15°C to 50°C (5°F to 122°F)
Radio Spectrum •ETSI EN 300 328 •FCC Part 15.249 •RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range –40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC 1/4"–20
Warranty http://www.flir.com/warranty/
General
Alarm Moisture alarm, insulation alarm, measurement alarms
Housing material PCABS with TPE, magnesium
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Pro (3 month subscription) + FLIR Route Creator Plugin for Thermal Studio Pro (3 month subscription)
Packaging Size 500 x 190 x 370 mm (19.7 x 7.5 x 14.6 in.)

Accessories

  1. FLIR InSite

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Datasheet

FLIR EXX-Series Building Datasheet

Datasheet

FLIR EXX-Series Manufacturing Datasheet

User Manual

FLIR Exx-T5xx Series Lens Calibration Notice

Warranty

FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Application Story

Rain Leak Detection and Post-Repair Inspection Application Story

User Manual

FLIR Exx Series User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.