Discontinued

Ariel Quad HD Bullet

Quad HD Bullet Camera

The Ariel Quad HD Bullet is designed for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes the latest sensor technology, Quad HD resolution, Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Bullet reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

The highest quality video at the lowest bandwidth.
Features include Quad HD resolution, Shutter Wide Dynamic Range, and H.264/H.265 compression.
Camera sensitivity equals 0.07 Lux (color), 0.01 Lux (BW), and 0 Lux with IR illumination.
The camera offers tamper detection and multi-zone video motion detection.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM
MTBF [hrs] 373,424 at 50°C
USA UL/cUL 60950-1, FCC47 CFR Part 15 subpart B / ICES-003
Cyber Security
Security User account with password protection and IP filter
Environmental
Humidity 90% (non-condensing)
Operating Temperature -40°C to 50°C (-40°F to 122°F)
Storage Temperature -40°C to 60°C (-40°F to 140°F)
General
AES 1/1.75 to 1/10,000 (auto)
Day_Night Mode Yes
Dimensions 215 x 86 x 80 mm (8.48 x 3.39 x 3.15 in.)
Enclosure Indoor/Outdoor: IK7 rated vandal IP67
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 802.3af PoE
Power Connection RJ45
Power Consumption 8W / 12W with heater and IR
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR On / Off
Tamper Detection Yes
Unit Weight 0.59kg (1.3 lbs.)
View Port IK7 vandal resistant polycarbonate
View Port F_Stop F0.0 - clear
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan_Tilt 360° / ±80°
System Integration
Alarm In 1 dry alarm contact
Alarm Output 1 Relay Contact
Angle of Illumination Full 60°
Bi_directional Audio 1 Audio Line Input, G.711 a/µ-law, AAC support + 1 Audio Line Output
Ethernet 10/100, IEEE 802.3, auto sensing 1 x RJ45
IR Distance up to 30m (98 ft.)
LED Type high efficiency SMD
Network Protocol TCP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP,SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
Peak Emission Wavelength [nm] 850.0
Remote Configuration via web browser or supported video management software
Supported Web Browser Internet Explorer 10+, Firefox 50+, Chrome 55+
Thermal Camera
DSS 1/7.5(6.25)~1/60(50) NTSC(PAL)
Image Sensor 1/2.9" BSI CMOS
Visible Camera
Backlight Compensation On / Off
DSS 1/7.5(6.25)~1/60(50) NTSC(PAL)
Image Sensor 1/2.9" BSI CMOS
Lens Type CB-3304-11-I: Varifocal 2.8-8.5mm, 36°- 103° HFOV, F1.2, D/N, motorized auto-focus / auto-iris, P-Iris CB-3304-21-I: Varifocal 9-22mm, 15°- 34° HFOV, F1.5, D/N, motorized auto-focus / auto-iris, P-Iris
Mechanical IR Cut Filter Yes
Noise Reduction 3D
Sensitivity 0.07 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 2560 x 1440
Signal to Noise Ratio More than 50dB when AGC off
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance H.264/H.265 30/25 FPS @ 1440P or H.264/H.265 15/12 FPS @ 1440p + 1080P + D1 (NTSC/PAL)
Rate Control CBR, CVBR, VBR, MJPEG
Resolution Range Scalable from D1 to 4K
SD Card Recording1 microSDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64Kbps and 20Mbps
Video Compression Enhanced H.265 Main Profile + Enhanced H.264 Main/High/Baseline Profile + MJPEG
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Ariel Quad HD Bullet & Mini-Dome Firmware Version 20220302

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Security Product Matrix Selection Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Quick Start Guide

FLIR Ariel 4K UHD & Quad HD Bullet Quick Install Guide

Datasheet

FLIR Ariel Quad HD Bullet Datasheet

User Manual

FLIR CB-4S-31 Adapter Plate & CB-WLBX-31 Junction Box Installation Guide

User Manual

FLIR CB-POLE-31 Pole Mount Installation Guide

User Manual

FLIR Ariel 4K UHD & Quad HD Bullet User and Installation Guide

Firmware Release Note

Quasar 4K Fixed Box Firmware Release Note v20250813

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.