Discontinued

Ariel Full HD Bullet

1080p WDR Bullet Camera

The Ariel CB-3102 camera features FULL HD 1080p video that guarantees frame rates in high motion, complex and low light scenes, and lowers overall utility costs and carbon footprint. The Ariel CB-3102 delivers predictable storage, reducing the Total Cost of Ownership. The camera easily handles wide variations in motion and lighting found in airports, city surveillance projects, critical infrastructure sites, commercial offices and campuses.

The highest quality with the lowest bandwidth.
Crisp, clean video for supreme identification
Maintains evidentiary integrity of video in challenging surveillance conditions, regardless of motion/scene complexity.
Best out-of-the-box experience with no adjustments, eliminating service calls.

Specifications

Cyber Security
Security User account with password protection and IP filter
Environmental
Humidity 90% (non-condensing)
Operating Temperature2 -40°C to 50°C (-40°F to 122°F)
Storage Temperature -40°C to 60°C (-40°F to 140°F)
General
AES 1/7.5 to 1/10,000 (auto)
Day_Night Mode Yes
Dimensions CB-3102-01-I: 180 x 86 x 80 mm (7.08 x 3.39 x 3.15 in.) CB-3102-11-I: 215 x 86 x 80 mm (8.48 x 3.39 x 3.15 in.)
Enclosure Indoor/Outdoor: IK7 rated vandal IP67
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 802.3af PoE
Power Connection PoE
Power Consumption CB-3102-01-I: 5W / 9W with heater and IR CB-3102-11-I: 8W / 12W with heater and IR
Privacy Zones Yes
Scanning Mode Progressive
Tamper Detection Yes
Unit Weight CB-3102-01-I: 0.45kg (0.98 lbs.) CB-3102-11-I: 0.675kg (1.49 lbs.)
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan_Tilt_Rotate 360, ±80° and 360
System Integration
Alarm In CB-3102-11-I: 1 dry alarm contact
Angle of Illumination Full 60°
Audio Input CB-3102-11-I: G.711, AAC 8KHz 16bit
Ethernet 10/100, auto sensing, half / full duplex (RJ45)
IR Distance up to 30m (98 ft.)
LED Type high efficiency SMD
Network Protocol TCP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP, SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
Peak Emission Wavelength [nm] 850.0
Remote Configuration via web browser or supported video management software
Supported Web Browser Internet Explorer 10+
Thermal Camera
DSS 1/7.5 to 1/50 or 1/60 with up to 8x sensitivity boost in color or night mode
Image Sensor 1/2.8" BSI CMOS
Wide Dynamic Range On / Off - 3 levels
Visible Camera
Backlight Compensation On / Off
DSS 1/7.5 to 1/50 or 1/60 with up to 8x sensitivity boost in color or night mode
Image Sensor 1/2.8" BSI CMOS
Lens Type CB-3102-01-I: Fixed 2.8mm, 102° HFOV, F1.8, D/N CB-3102-11-I: Varifocal 3-10mm, 92°-27° HFOV, F1.4, D/N, Motorized with auto-focus and auto-iris
Mechanical IR Cut Filter Yes
Noise Reduction 3D
Sensitivity 0.03 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 2048 x 1536
Signal to Noise Ratio ±50 dB
White Balance Auto / ATW / Manual / One Push
Wide Dynamic Range On / Off - 3 levels
Video & Recording
Maximum Performance H.264 30/25 @ 1080p + 720p + D1 (NTSC/PAL)
Rate Control CVBR
Resolution Range Scalable from D1 to FHD 1080p
SD Card Recording1 microSDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64Kbps and 20Mbps
Video Compression Fully compliant multi-stream H.264 main/high profile + MJPEG
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Ariel Full HD 20190130 Firmware

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Security Product Matrix Selection Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Quick Start Guide

Ariel Full HD Bullet Quick Install Guide

User Manual

Ariel CB-3102 User And Installation Guide

Datasheet

Ariel Full HD Bullet Datasheet

AE Spec

Ariel Gen II-CB-3102 AE Specification

Firmware Release Note

Ariel Gen II 3102 20190130 Firmware Release Notes

Selection Guide

FLIR Edge Devices Accessory Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.