Extech AN200

CFM/CMM Mini Thermo-Anemometer with built-in InfraRed Thermometer

Product Variations

AN200 is a CFM/CMM Mini Thermo-Anemometer with built-in InfraRed Thermometer. Built-in non-contact IR Thermometer measures remote surface temperatures to 500°F (260°C) with 8:1 distance to spot ratio and Laser Pointer. This CFM/CMM Thermo-Anemometer can simultaneously display of Air Flow or Air Velocity plus Ambient Temperature. Easy to set area dimensions (ft² or m²) are stored in the meter’s internal memory for the next power on. Additional features include: 20 point average for Air Flow and 3% velocity accuracy via low friction 2.83 in.D (72mm) ball bearing vane wheel on 3.9ft (120cm) cable. Comes complete with 9-Volt battery, protective rubber holster, and case.

Specifications

General
Air Velocity [ft_min] 80 to 5906 ft/min
Air Velocity [ft_min] Basic Accuracy ±3% ft/min
Air Velocity [ft_min] Max Resolution 1 ft/min
Air Velocity [km_h] 1.4 to 108.0 km/h
Air Velocity [km_h] Basic Accuracy ±3% km/h
Air Velocity [km_h] Max Resolution 0.1 km/h
Air Velocity [knots] 0.8 to 58.3 knots
Air Velocity [knots] Basic Accuracy ±3% knots
Air Velocity [knots] Max Resolution 0.1 knots
Air Velocity [mph] 0.9 to 67.2 mph
Air Velocity [mph] Basic Accuracy ±3% mph
Air Velocity [mph] Max Resolution 0.1 mph
Air Velocity [m_s] 0.40 to 30.00 m/s
Air Velocity [m_s] Basic Accuracy ±3% m/s
Air Velocity [m_s] Max Resolution 0.01 m/s
Air Volume [CFM] 0 to 999,999 CMM (m³/min)
Air Volume [CFM] Max Resolution 0.1
Air Volume [CMM] 0 to 999,999 CFM (ft³/min)
Air Volume [CMM] Max Resolution 0.1
Temperature [Air] 14 to 140˚F (-10 to 60˚C)
Temperature [Air] Basic Accuracy ±6.0˚F (3˚C)
Temperature [Air] Max Resolution 0.1˚F/˚C
Temperature [IR] Basic Accuracy -58 to 500˚F (-50 to 260˚)
Temperature [IR] Max Resolution ±9.0˚F/5.0˚C (< -4°F); ±2% of reading or ±4˚F/2°C (> -4°F)
Temperature [RTD] 0.1˚F (< -4°F); 1˚F (> -4°F)
Additional Details
Certifications AN200-NISTL_S: CE, NIST (limited to certain functions)
AN200_S: CE
AN200-NIST_S: CE, NIST
Dimensions 7 × 2.9 × 1.3" (178 × 74 × 33mm)
Power 1 × 9V battery
Warranty 2years
Weight 1.6lbs (700g)

Resources & Support

User Manual

AN200_UM_en-GB

Certification

Extech AN200 Declaration of Conformity

Datasheet

Extech AN100-AN200 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.