Filter Holder for A6xx Lenses (T126889ACC)
The filter holder makes it possible to use filters with FLIR A6xx and FLIR A6xx sc series cameras. A filter is glued into the filter holder, and the filter holder is then mounted on the lens by screwing the holder onto the rear of the lens. Dimensions for filter: Diameter: 25.4 mm +0.1/–0.15 mm (1 in. +0.004/–0.006 in.). Maximum thickness: 1.0 mm (0.04 in.). Minimum free filter area diameter: 24 mm (0.94 in.) NOTE: Filter is not included.