Port Adapter

Port adapter for 80 degree lens

This port adapter allows you to use your FLIR thermal camera to quickly inspect through existing ports in high-voltage electrical cabinets, minimizing arc flash risk. The port adapter is designed for use with the FLIR 80-degree lens (T300805).

*Port adapter limits HFOV to 54°

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.