Extech MG300-MTK
Motor & Drive Troubleshooting Kit
The Extech MG300-MTK Motor and Drive Troubleshooting Kit includes three compact tools for troubleshooting three phase motors and drives. The first tool in the kit is the MG300, a 13 Function Wireless True RMS Multimeter/Insulation Tester featuring 125 V, 250 V, 500 V, and 1000 V test voltages. It also features insulation resistance from 0.001 MOhm to 4000 MOhm, auto discharge of capacitive voltage, a lock power on function for hands free operation, data hold, min/max, relative mode, auto power off and more at a CAT IV 600 V safety rating. The second tool is the 480403 Motor Rotation and Three Phase Tester that features a double molded, durable housing and CAT III 600 V safety rating. The third tool in this kit is the MA435T 400 A True RMS AC/DC Clamp Meter with a built in non-contact voltage detector, 10 functions and a CAT III 600 V safety rating.
Resources & Support

Datasheet
Extech MG300-MTK MG302-MTK Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.