Discontinued

ITS-Series AID

Thermal camera for Automatic Incident Detection

FLIR ITS-Series AID cameras combine best-in-class thermal imaging technology with advanced video analytics to provide a complete solution for automatic incident detection, data collection and early fire detection. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways and in tunnels and are now combined with the power of thermal imaging to allow traffic operators to see clearly in total darkness, in bad weather and over a long range.

24/7 Automatic Incident Detection
The FLIR ITS-Series AID offers long-range, 24/7 performance, regardless of weather conditions.
FLIR ITS-Series AID provides critical information on traffic incidents and detects fires within seconds of ignition.
FLIR ITS-Series AID can penetrate through smoke and provides a better view in case of fire compared to visible-light cameras.

Specifications

Communications
Analog Video Output PAL
Video Over Ethernet Two independent channels of H.264 or M-JPEG
Electrical
Power Consumption, Source – 12VDC Heater off: <5.5 W Heater on (at 100%): <25 W
Power Consumption, Source – 24VAC[VA] Heater on: <8 W Heater off (at 100%): <32 W
Power Consumption, Source – 24VDC Heater on: <5.5 W Heater off (at 100%): <25 W
Power Consumption, Source – POE [802.3af] Heater on: <5.5 W Heater off (at 100%): N/A
Power Consumption, Source – POEPlus [802.3at] Heater on: <5.5 W Heater off (at 100%): <25 W
Surge Immunity on Signal Lines EN 55024: 2010 and 55022: 2010 to 4.0kV
Environmental
Humidity 0-95% relative humidity
IP Rating IP66 & IP67
Operating Temperature Range -50° to 70°C (-58° to 158°F) continuous operation -40° to 70°C (-40° to 158°F ) cold start
Shock MIL-STD-810G "Transportation"
Storage Temperature Range -50° to 85°C (-58° to 185°F)
Surge Immunity on AC Power Lines EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
Vibration IEC 60068-2-27
Imaging & Optical
Automatic Heater Clears ice from windows Automatic deicing
Field of View FLIR ITS617 AID, 640 x 512, 17° FOV: 17° x 14°
FLIR ITS625 AID, 640 x 512, 25° FOV: 32° x 26°
FLIR ITS632 AID, 640 x 512, 32° FOV: 25° x 19°
FLIR ITS644 AID, 640 x 512, 44° FOV: 44° x 36°
Image Processing Automatic Gain Control (AGC) Digital Detail Enhancement (DDE)
Resolution 640 x 512
Spectral Range 7.5 to 13.5 µm
Regulatory
Approvals CE: EN55022 Class A; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
System Overview
Fire Detection Early fire detection in tunnels

Resources & Support

Datasheet

ITS Series AID Datasheet

Datasheet

ITS Series AID Datasheet A4

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.