Discontinued

ioi PTZ Tracker

Distributed Intelligent Video Encoder

The PTZ Tracker analyzes video signals and sends alarm notifications when people, vehicles or objects cross perimeter lines, enter pre-defined regions, or are left behind or removed from scenes. Users can customize zones and define what to detect. With Pan/Tilt/Zoom (PTZ) cameras, once a moving object is detected, the PTZ tracker automatically controls the PTZ camera to autonomously track and zoom in on potential threats.

The self-contained video encoder for protecting perimeters
The ioi PTZ Tracker streams both analog and IP video (H.264, MPEG-4 SP and MJPEG) for legacy or IP-based CCTV networks.
DSP-based real-time video analysis and up to five simultaneous intrusion detection rules improve the probability of detection and reduce false alarm rates.
The unit features storage on the Edge (SoE) with remote backup, and can be configured within five minutes using a standard web browser.

Specifications

Compliance & Certifications
Safety UL, CE
Environmental
Electromagnetic Interference (EMC) FCC 47 CFR Part 15, Subpart B, Class A; CE Class A
Environmental RoHS
Operating Humidity 5% to 95% (non-condensing)
Operating Temperature 0° to 60°C (32° to 140°F)
General
Dimensions [inches] 2.7 x 1.42 x 4.61" (W x H x D)
Dimensions [mm] 68.5 x 36 x 118mm (W x H x D)
H.264 Frame Rate [PAL_NTSC] D1 12/15 FPS VGA 18 FPS 2CIF 25/30 FPS CIF 25/30 FPS
Mounting Shelf/optional rack-mounting (single-unit or multiple-unit accessory)
MPEG_4 SP Frame Rate [PAL_NTSC] Up to 25/30 FPS for all resolutions
Number of Intelligent Video Analysis Channels 1
Operating System Windows 7, 8 and 8.1, 10
Power Consumption DC: 3.6W, AC: 6W
Storage on the Edge 3,800Mb event recording
Voltage 12VDC (+/-10%), 24VAC
System Integration
Alarms_Commands TCP/IP, HTTP
Browsers Internet Explorer 10 and 11
Ethernet [IEEE 8023_8023u] 1 x RJ45 interface
IN_Alarm Input 1x dry contact
OUT_Relay Output 1x relay output (rated load 0.3A@12VDC; 1A@30VDC; 0.25A@24VAC, 50/60Hz)
Physical Connector 1x BNC 75Ω
Serial 1x RS-485 (for PTZ camera control)
Services and Protocols TCP/IP, UDP/IP, HTTP, SMTP, DHCP, DNS, SNTP
TV Standard Composite 1Vp-p – NTSC or PAL
Video & Recording
Bit Rate CBR (128Kbps – 4Mbps), VBR
IP Video Streaming H.264, MPEG-4 SP, MJPEG
Video Streaming RTP/RTSP

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

ioi SD H.264 (v.2.3.0.2, 28-Nov-2017)

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Selection Guide

FLIR Edge Devices Accessory Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.