Discontinued

FLIR A700-EST

Fixed Mount FLIR EST™ Thermal Screening Solutions

Product Variations

The FLIR A700-EST is a non-contact screening tool that can serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. The 640 × 480 pixel detector offers the highest thermal resolution in this line of fixed mount FLIR EST cameras, for superior measurement accuracy. Compatibility with industry standards such as Modbus TCP, MQTT, RESTful API for data transfer and RTSP for video makes third-party integration easy. With on-camera FLIR Screen-EST™ Mode and compatibility with FLIR Screen-EST™ Desktop software, the A700-EST can be easily deployed as a single, standalone screening station or in a network.

Return to business with efficient skin temperature screening
Integrates into web services with RESTful API over XML or JSON, while ONVIF compliance accommodates standard security VMS and NVR solutions.
Optimal screening accuracy with automatic ambient drift compensation; support for external black body compensation if desired.
On-camera FLIR Screen-EST Mode does not store images or personal information and allows for social distancing in screening setups.

Specifications

Highlighted
Digital I_O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose As a function of alarm, output to external device (e.g. when screening alarm is triggered); fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as fault output (NC)
Encoding
Ethernet Interface Wired, Wi-Fi
WiFi Yes. RP-SMA, female connector
EMC ETSI EN 301 489-1 (radio), ETSI EN 301 489-17 (radio), EN 61000-4-8 (magnetic field), FCC 47 CFR Part 15 Class B (emission US), ISO 13766-1 (EMC - Earth-moving and building construction machinery), EN ISO 14982 (EMC - Agricultural and forestry machinery)
Measurement Frequency Up to 10 Hz
Image Frequency 30 Hz
Lens 42°
Alarm Functions On any selected measurement function, digital in, internal camera temperature
Alarm Output Digital out, email (SMTP) (push), EtherNet/IP (pull), file transfer (FTP) (push), Modbus TCP master write (push), Modbus TCP slave (pull), MQTT (push), Query over RESTful API (pull), store image or video
Communication & Data Storage
Digital input purpose NUC, NUC disable, alarm, update screening reference sample
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital I_O connector type M12 12-pin A-coded, Male (shared with external power)
Digital I_O isolation voltage 500 VRMS
Digital Output Purpose As a function of alarm, output to external device (e.g. when screening alarm is triggered); fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as fault output (NC)
Ethernet For control, result, image, and power
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, female; RP-SMA, female
Ethernet Interface Wired, Wi-Fi
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols EtherNet/IP, IEEE 1588, Modbus TCP Master, Modbus TCP Slave, MQTT, SNMP; TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 1000 Mbps
Image Storage Up to 100 FLIR radiometric JPEGs, stored as a function of alarm, scheduling, or user interaction (camera web)
Multicast Yes
Unicast Yes
Video Storage Up to 10 H.264 videos stored as a function of alarm; 5 sec before or after alarm
WiFi Yes. RP-SMA, female connector
Imaging & Optical
Camera f_number 1.1
Contrast Enhancement FSX / Histogram equalization (IR only)
Detector Type and Pitch Uncooled microbolometer, 12 µm
Field of view [FOV] 42° × 32°
Focal Length 10 mm (0.39 in)
Focus One-shot contrast, motorized, and manual
Image Frequency 30 Hz
Image Source Visual / IR / MSX
IR Resolution 640 × 480
Lens 42°
Lens Identification Automatic
Multi_Streaming Yes
Overlay With / Without
Radiometric IR video streaming RTSP protocol
Readout For measurement results: EtherNet/IP (pull); Modbus TCP master (push); Modbus TCP slave (pull); MQTT (push); Query over REST API (pull): measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960) read access only; web interface
Screen EST Mode Yes
Spatial resolution [IFOV] 1.20 mrad/pixel
Spectral Range 7.5–14 µm
Streaming Resolutions RTSP video streaming (source 0) - 640 × 480 pixels; RTSP video streaming (source 1) - 1280 × 960; radiometric streaming: 640 × 480 pixels
Thermal Sensitivity_NETD [typical] <30 mK @ 30°C (86°F)
Video Streaming RTSP protocol
Visible Camera Included
Measurement & Analysis
Accuracy [Drift] in Screen EST Mode ±0.3°C (±0.5°F)
Alarm Functions On any selected measurement function, digital in, internal camera temperature
Alarm Output Digital out, email (SMTP) (push), EtherNet/IP (pull), file transfer (FTP) (push), Modbus TCP master write (push), Modbus TCP slave (pull), MQTT (push), Query over RESTful API (pull), store image or video
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Automatic hot and cold detection Max/min temperature value and position shown within box
Emissivity Correction Variable from 0.01 to 1.0
External Optics and Windows Correction Based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters, local parameters per analyze function, external blackbody correction
Measurement Presets Yes
Object Temperature Range 15°C to 45°C (59°F to 113°F); camera provides contrast from -20°C to 120°C (-4°F to 248°F) but will not provide temperature information
Reflected apparent temperature correction Based on input of reflected temperature
General
Base Mounting 4× M4 on 4 sides
Housing material Aluminium
Packaging Infrared camera with lens, Ethernet cable M12 to RJ45F (0.3 m/0.98 ft), printed documentation including login for web interface
Size [L x W x H] 123 × 77 × 77 mm (4.84 × 3.03 × 3.03 in)
Weight 0.82 kg (1.8 lb), camera only
Environmental & Certifications
EMC ETSI EN 301 489-1 (radio), ETSI EN 301 489-17 (radio), EN 61000-4-8 (magnetic field), FCC 47 CFR Part 15 Class B (emission US), ISO 13766-1 (EMC - Earth-moving and building construction machinery), EN ISO 14982 (EMC - Agricultural and forestry machinery)
Encapsulation IEC 60529, IP 54, IP66 with accessory
Humidity [operating and storage] IEC 60068-2-30/24 hours, 95% relative humidity, 25°C–40°C (77°F–104°F)/2 cycles
Lens Transmission Correction Automatic, based on signals from internal sensors
Measurement Frequency Up to 10 Hz
Operating Temperature Range -20°C to 50°C (-4°F to 122°F); cooling plate needed for temperatures above 40°C (104°F)
Radio Spectrum FCC 47 CFR Part 15 Class C (2.4 GHz band US), FCC 47 CFR Part 15 Class E (5 GHz band US), RSS-247 (2.4 GHz and 5 GHz band Canada), ETSI EN 300 328 V2.1.1 (2.4 GHz band EU), ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Schedule Response sftp (image), SMTP (image and/or measurement data/result)
Shock IEC 60068-2-27, 25 g
Tripod Mounting UNC ¼″-20 on 2 sides
Vibration IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal; IEC 61373 Cat 1 (Railway)
Warranty http://www.flir.com/warranty/
Power
External Power Operation 24/48 V DC 8 W max
External Voltage Allowed range 18–56 V DC
Power Connection M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption 7.5 W at 24 V DC typical/7.8 W at 48 V DC typical/8.1 W at 48 V PoE typical
User Interface
Web interface Yes

Accessories

Resources & Support

Warranty

FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet