Discontinued

FLIR ARIEL™ CM-3102

Full HD Mini-Dome

The Ariel CM-3102 mini-dome camera with Full HD 1080p video guarantees frame rates in complex, high motion, and low light scenes found in airports, critical infrastructure sites, commercial offices and campuses.Through its motion processing architecture, the Ariel mini-dome also delivers predictable storage, reducing overall utility costs and Total Cost of Ownership (TCO).

The most technologically advanced HD IP camera in its class.
The Ariel CM-3102 mini-dome automatically adjusts frame rates in response to variations in motion and lighting.
With special motion processing software, the camera delivers predictable storage for reduced Total Cost of Ownership.
Multi-stream H.264 video delivers crisp, clean video for identifying subjects.

Specifications

Cyber Security
Security User account with password protection and IP filter
General
AES 1/1.75 to 1/10,000 (auto)
Day_Night Mode Yes
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Privacy Zones Yes
Scanning Mode Progressive
Tamper Detection Yes
Measurement & Analysis
Automatic Gain Control Auto
System Integration
Angle of Illumination Full 60°
Ethernet 10/100, auto sensing, half / full duplex (RJ45)
IR Distance up to 30 m (98 ft.)
LED Type high efficiency SMD
Network Protocol TCP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP, SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
Peak Emission Wavelength [nm] 850.0
Remote Configuration via web browser or supported video management software
Supported Web Browser Internet Explorer 10+
Thermal Camera
DSS 1/7.5 to 1/25 or 1/30 with up to 4x sensitivity boost in color or night mode
Image Sensor 1/2.8" BSI CMOS
Wide Dynamic Range On / Off (78dB)
Visible Camera
Backlight Compensation On / Off
DSS 1/7.5 to 1/25 or 1/30 with up to 4x sensitivity boost in color or night mode
Image Sensor 1/2.8" BSI CMOS
Lens Type CM-3102-01-I: Fixed 2.8mm, 102° HFOV, F1.8, D/N CM-3102-11-I: Varifocal 3-10.5mm, 88°-31° HFOV, F1.4, D/N, Motorized with auto-focus and auto-iris
Mechanical IR Cut Filter Yes
Noise Reduction 3D
Sensitivity 0.03 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 2048 x 1536
Signal to Noise Ratio ±50 dB
White Balance Auto / ATW / Manual / One Push
Wide Dynamic Range On / Off (78dB)
Video & Recording
Maximum Performance H.264 30/25 @ 1080p + 720p + D1 (NTSC/PAL)
Rate Control SVBR
Resolution Range Scalable from D1 to FHD 1080p
SD Card Recording1 microSDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64 Kbps and 20 Mbps
Video Compression Fully compliant multi-stream H.264 main/high profile + MJPEG
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Ariel Full HD 20190130 Firmware

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

AE Spec

Ariel Gen II-CM-3102 AE Specification

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.