Discontinued

FLIR A300

IR Temperature Sensor with fast Ethernet

Product Variations

The FLIR A300 camera offers an affordable and accurate temperature measurement solution for fire prevention, critical vessel monitoring, power utility asset management, and volume-oriented industrial control. Suited to lower-speed processes and PC-based computer systems, the A300 features power over ethernet (PoE), a built-in web server, synchronization through SNTP, MPEG-4 streaming, and composite video output. It is an excellent choice for applications requiring thermal imaging, such as monitoring processes obscured by steam.

Monitor Your Critical Systems
The A300 is Ethernet/IP and Modbus TCP compliant, so it can easily share analysis and alarm results to a programmable logic controller (PLC).
With a 320 x 240 pixel IR detector and low image noise, the A300 allows you to easily track temperature changes.
The A300 features FLIR IP Config and a FLIR IR Monitor for multi-camera configurations.

Specifications

Highlighted
Digital I_O connector type 6-pole jackable screw terminal
Digital Inputs 2 opto-isolated, 0–1.5 V = low, 3–25 V = high
Digital Output Purpose Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, ON = supply (max. 100 mA), OFF = open
Ethernet Video Streaming MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
EMC EN 61000-6-2 (Immunity), EN 61000-6-3 (Emission), FCC 47 CFR Part 15 Class B (Emission)
f number 1.3
Image Frequency 9 Hz
Thermal Sensitivity_NETD < 0.05°C @ +30°C (+86°F) / 50 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading
Communication & Data Storage
Digital input purpose Image tag (start/stop/general), Input ext. device (programmatically read)
Digital Inputs 2 opto-isolated, 0–1.5 V = low, 3–25 V = high
Digital I_O connector type 6-pole jackable screw terminal
Digital I_O isolation voltage 500 VRMS
Digital I_O supply voltage 6–24 VDC, max. 200 mA
Digital Output Purpose Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, ON = supply (max. 100 mA), OFF = open
Ethernet Control and image
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type RJ-45
Ethernet Image Streaming 16-bit 320 × 240 pixels @ 4.5 Hz - Radiometric
Ethernet Protocols TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 100 Mbps
Ethernet Video Streaming MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
File Formats Standard JPEG, 16-bit measurement data included
Storage Media Built-in memory for image storage
Video Connector Type Standard BNC connector
Video Out Composite video output, PAL and NTSC compatible
Imaging & Optical
Color palettes Color palettes (BW, BW inv, Iron, Rain)
Detector Pitch 25 µm
Detector Time Constant Typical 12 ms
Detector Type Focal Plane Array (FPA), uncooled microbolometer
f number 1.3
Field of view [FOV] 25° × 18.8°
Focal Length 18 mm (0.7 in.)
Focus Automatic or manual (built in motor)
Image Frequency 9 Hz
IR Resolution 320 × 240 pixels
Lens Identification Automatic
Minimum Focus Distance 0.4 m (1.31 ft.)
Screen EST Mode No
Spatial resolution [IFOV] 1.36 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity_NETD < 0.05°C @ +30°C (+86°F) / 50 mK
Video Standard CVBS (ITU-R-BT.470 PAL/SMPTE 170M NTSC)
Zoom 1–8× continuous, digital, interpolating zooming on images
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Object Temperature Range –20 to +120°C (–4 to +248°F) 0 to +350°C (+32 to +662°F)
Set_up Commands Date/time, Temperature (°C/°F)
General
Base Mounting 2 × M4 thread mounting holes (on three sides)
Housing material Aluminum
Packaging Size 495 x 370 x 192 mm (19.5 x 14.6 x 7.6 in.)
Size [L x W x H] 170 × 70 × 70 mm (6.7 × 2.8 × 2.8 in.)
Weight 0.7 kg (1.54 lb.)
Environmental & Certifications
EMC EN 61000-6-2 (Immunity), EN 61000-6-3 (Emission), FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP 66 (IEC 60529)
Humidity [operating and storage] IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F)
Operating Temperature Range –15°C to +50°C (+5°F to +122°F)
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to +70°C (–40°F to +158°F)
Tripod Mounting UNC ¼"-20 (on three sides)
Vibration 2 g (IEC 60068-2-6)
Power
External Power Connector Type 2-pole jackable screw terminal
External Power Operation 12/24 VDC, 24 W absolute max.
Voltage Allowed range 10–30 VDC

Accessories

Resources & Support

Tech Note

A3xx Temp Screen TechNote

Tech Note

A3xx Temp Screen TechNote A4

Brochure

A3xx Temp Screen Brochure

Brochure

FLIR Automation Brochure

Warranty

FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.