FLIR_Line_Ironbow.png

FLIR VS80 High-Performance Videoscope

When you need to inspect areas that are out of reach or difficult to access, the FLIR VS80 is the solution you've been looking for. Seven waterproof camera probes are available to give you flexibility for your unique application. With one or more of the VS80 camera probes, you can perform a wide range of inspections for HVAC/R, building, and automotive applications, as well as industrial equipment maintenance and NDT inspection.

Easily maneuver the narrow camera probes into small openings and tight spaces, and view sharp, vivid images and videos from the large, 7-inch touchscreen display.

 
REQUEST INFO

FLIR_Line_Ironbow.png

Select a VS80 Kit

CHOOSE FROM SEVEN COMPLETE KIT OPTIONS

Each kit includes:

  • VS80 Videoscope Screen
  • Camera probe (model is kit dependent)
  • Neck strap
  • Hand straps
  • Audio headset
  • Removable sun visor
  • Power adapter with AC plugs (for US, UK, EU, AUS)
  • 32 GB microSD memory card
  • USB C to USB A cable
  • Micro HDMI to HDMI video cable
  • Heavy duty shipping/carrying case

VS80_complete-with-image.png

VS80-KIT-6

VS80-KIT-1.png

VS80-KIT-1

General Purpose Videoscope Kit with5.5 mm Ø × 1 m Camera Probe

VS80-KIT-2.jpg

VS80-KIT-2

Videoscope Kit with 2-Way Articulating 4.5 mm Ø × 1 m Camera Probe

VS80-KIT-3.jpg

VS80-KIT-3

VS80 Dual HD Camera Probe 4.9 mm Ø × 1 m

VS80-KIT-4.jpg

VS80-KIT-4

Videoscope Kit with 4-Way Articulating 6.0 mm Ø × 2 m Camera Probe

VS80C10-25RM-2_LP.png

VS80-KIT-5

Videoscope Kit with Plumbing Spool and 10 mm Ø × 25 m Camera Probe

VS80-KIT-6.jpg

VS80-KIT-6

Videoscope Kit with HD 5.5 mm Ø × 1 m Camera Probe

VS80 KIT 7 jpg.jpg

VS80-KIT-7

VS80 Dual HD Camera Probe 4.9 mm Ø × 3 m

VS80-KIT 8.jpg

VS80-KIT-8

Videoscope Kit with HD 4-Way Articulating 3.9 mm Ø × 2 m Camera Probe

VS80-IR21.png

VS80-IR21

Videoscope Kit with IR Thermal

19 mm Ø × 1 m Camera Probe

See what’s inside the box when you order a FLIR VS80-Series videoscope kit.

FLIR_Line_Ironbow.png

Build Your Own VS80 Kit

Tailor the VS80 kit to your specific application. Buy the VS80 Videoscope Screen and add one or more camera probes to your cart.

 

 

VS80A4HD-39-2RM

HD 4-Way Articulating Camera Probe

VS80A2-45-1RM  

2-way Articulating Camera Probe 4.5 mm Ø × 1 m long

VS802HD-49-3RM

Dual HD Camera Probe

VS80CHD-55-1RM

HD Camera Probe 5.5 mm Ø × 1 m long

VS80C55-1RM  

Camera Probe 5.5 mm Ø × 1 m long

VS80C10-25RM

Plumbing Spool and Camera Probe 10 mm Ø × 25 m long

VS80CIR-21 

160 × 120 IR Thermal Camera Probe 19 mm Ø × 1 m long

VS80 Videoscope Screen

No Probes Included

 


 

Request Info

Optin

By submitting you agree to Teledyne FLIR's privacy policy and cookie policy.