Discontinued

FLIR X8580™

High Definition MWIR Science-Grade Camera

The FLIR X8580 midwave IR camera is designed for scientists and engineers who need to capture detailed imagery of high-speed events, perform custom radiometric measurements, or detect points of failure in composites, solar cells, and electronics. This thermal imaging camera combines 1280 × 1024 HD resolution with fast frame rates and integration times, allowing researchers to record stop motion on fast-moving subjects or rapid temperature changes—whether in the lab or on the test range. With a four-position motorized filter wheel and support for FLIR motorized focus lenses, the X8580 will provide higher quality recordings, save time, and mitigate frustration in dynamic acquisition environments.

Standout Performance, Game-changing Capabilities
Record up to 34 seconds of full HD resolution data directly to on-camera memory, or up to 15 minutes to included 512 GB SSD
Capture essential data easily and control image frame generation precisely with dedicated trigger input and new Tri-level Sync input
Stream thermal data directly from the SSD over any of the digital data buses for advanced analysis with FLIR Research Studio software

Specifications

Highlighted
Resolution 1280 × 1024
Detector Pitch 12 µm
Spectral Range X8580 InSb, X8582 InSb: 1.5–5.0 µm
X8581 InSb: 3.0–5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f_number X8580 InSb, X8581 InSb: f/2.5
X8582 InSb: f/4.1
Dynamic Range 14-bit
NETD 30 mK typical
Frame Rate [Full Window] Programmable: ~0.5 Hz to 181 Hz
Standard Temperature Range [with band matched optics] X8580 InSb, X8582 InSb: -20°C to 350°C (-4°F to 662°F)
X8581 InSb: -20°C to 350°C (-4°F to 662°F), -10°C/14°F for microscopes
Optional Temperature Range [with band matched optics] ND1: 45°C–600°C (113°F–1112°F) ND2: 250°C–2000°C (482°F–3632°F) ND3: 500°C–3000°C (957°F–5432°F)
Filtering 4-Position motorized warm filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/manual)
Imaging & Optical
Available Lenses X8580 InSb, X8582 InSb: Manual (broadband): 25 mm, 50 mm, 100 mm Motorized (broadband): None
X8581 InSb: Manual (3–5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm Motorized (3–5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm
Camera f_number X8580 InSb, X8581 InSb: f/2.5
X8582 InSb: f/4.1
Close_up Lenses_Microscopes X8580 InSb, X8582 InSb: No broadband microscopes available
X8581 InSb: 1x, 3x, 50mm close focus
Detector Pitch 12 µm
Detector Type FLIR indium antimonide (InSb)
Digital Zoom 1x, Auto (best fit)
Direct to SSD Recording Yes, removable 512 GB SSD included
Download of On_Camera RAM, SSD Recordings Transfer from SSD through GigE, CXP, or CL to Research Studio v2.1 or higher
Dynamic Range 14-bit
Filtering 4-Position motorized warm filter wheel, standard 1-inch filters, user swappable
Focus Motorized (compatible w/manual)
Frame Rate [Full Window] Programmable: ~0.5 Hz to 181 Hz
Image Time Stamp Internal IRIG-B decoder clock TSPI accurate time stamp
Lens Interface FLIR FPO-M (4-tab bayonet, motorized)
NETD 30 mK typical
On Camera Image Storage RAM (volatile): 16 GB, up to 6,500 frames full frame SSD (user-removable/non-volatile): ~15 minutes of recording with included 512 GB SSD (more than 2 hours possible with 4 TB SSD purchased separately)
Operability ≥99.95% typical
Overlay Customizable (ability to toggle off)
Palette Selectable 8-bit
Pixel Clock 355 MHz
Radiometric Data Streaming Simultaneous Gigabit Ethernet (GigE Vision), Camera Link,CoaXPress® 1.1, dual 5 Gb links
Readout Modes Asynchronous integrate while read, Asynchronous integrate then read
Readout Type Snapshot
Resolution 1280 × 1024
Sensor Cooling Linear sterling cooler
Spectral Range X8580 InSb, X8582 InSb: 1.5–5.0 µm
X8581 InSb: 3.0–5.0 µm
Standard Video HDMI, SDI
Subwindow Modes Flexible windowing down to 64 × 4 (steps of 64 columns, 4 rows)
Video Modes HD-SDI: 720p@50/59.9Hz, 1080p@25/29.97Hz; SD-SDI: 480i@60Hz, 576i@50Hz
Measurement & Analysis
Accuracy ≤100°C: ±2°C (±1°C typical), >100°C: ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, ROI, DDE
Optional Temperature Range [with band matched optics] ND1: 45°C–600°C (113°F–1112°F) ND2: 250°C–2000°C (482°F–3632°F) ND3: 500°C–3000°C (957°F–5432°F)
Standard Temperature Range [with band matched optics] X8580 InSb, X8582 InSb: -20°C to 350°C (-4°F to 662°F)
X8581 InSb: -20°C to 350°C (-4°F to 662°F), -10°C/14°F for microscopes
Communication & Data Storage
Synchronization Modes Sync In, Sync Out, Tri-Level Sync
Power
Power 24 VDC (<50 W steady state)
Environmental & Certifications
Mounting 2 × 1/4 in -20 / 1 × 3/8 in -16 / 4 × #10 -24 / Side: 3x 1/4 in -20 (each side)
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)

Accessories

Resources & Support

Datasheet

FLIR X8580 Datasheet GB

Datasheet

FLIR X8580 Datasheet

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us