FLIR Si124-LD

Industrial Acoustic Imaging Camera for Compressed Air Leak Detection

Product Variations

The FLIR Si124-LD acoustic imaging camera can help you locate pressurized leaks in compressed air systems up to 10 times faster than traditional methods. Built with 124 microphones, this lightweight, one-handed solution produces a precise acoustic image that visually displays ultrasonic information, even in loud industrial environments. The acoustic image is transposed in real time on top of a digital camera picture, which allows you to accurately pinpoint the source of the sound. The Si124-LD features a plugin that enables you to import acoustic images to FLIR Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the FLIR Acoustic Camera Viewer cloud service. Through a regular maintenance routine, the FLIR Si124-LD can help facilities save money on utility bills and delay the expense of installing new compressors.
Available in additional models which include a cordless battery option: the Si124-PD for electric utility applications, or the Si124 for both electric utility and leak-detection applications. View the models in the related products section below.

Find pressurized air leaks quickly
Detect compressed air leaks up to 10 times faster with sound imaging vs. traditional methods
Minimize excess utility costs, equipment failures, and downtime by ensuring proper air pressure to pneumatic equipment
Classify leak severity in real time with this lightweight, smart tool that you can operate with one hand

Specifications

Highlighted
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Severity Assessment Si124-LD Acoustic Camera: N/A
Si124-LD Cordless: Automatic AI-based severity assessment including recommended actions
Distance from 0.3 m (1.0 ft) up to 130 m (430 ft)
Leak Rate In typical industrial environment:
• >0.032 l/min @ 3 bar from 3 m (9.8 ft)
• >0.05 l/min @ 3 bar from 10 m (32.8 ft)
Absolute minimum detection in quiet environment: 0.016 l/min @ 1.2 bar from 0.3 m (1.0 ft)
Imaging & Optical
Camera software update Automatic over Wi-Fi
USB via computer
Dynamic Range Low limit: <-15 dB
High limit: >120 dB
Field of view [FOV] 62° × 49°
Frame Rate Video: 25 fps
Acoustic image: 30 fps
Video Frame Rate 25 fps
Video Image Resolution 800 × 480
Zoom 2x digital zoom
Measurement & Analysis
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Bandwidth 2 kHz to 65 kHz, adjustable range MEMS sampling frequency: 130 kHz
Distance from 0.3 m (1.0 ft) up to 130 m (430 ft)
Leak Rate In typical industrial environment:
• >0.032 l/min @ 3 bar from 3 m (9.8 ft)
• >0.05 l/min @ 3 bar from 10 m (32.8 ft)
Absolute minimum detection in quiet environment: 0.016 l/min @ 1.2 bar from 0.3 m (1.0 ft)
Severity Assessment Si124-LD Acoustic Camera: N/A
Si124-LD Cordless: Automatic AI-based severity assessment including recommended actions
User Interface
Display Size: 5 in. 800 × 480
Color: 24 bit RGB
Brightness: 1000 cd/m² (adjustable)
Input Device Resistive touchscreen
Power On Indicator LED (red)
Power
Battery Li-Ion rechargeable battery pack (RRC 2040):
10.8 V, 3.35 Ah, 36.2 Wh
Usage: more than 2 h (depends on ambient conditions)
Charge time: 2 h
Max output: 12.6 V, 4 A
Battery Charger Si124-LD Acoustic Camera: Input: 100-240 V ~ 50/60 Hz 1.5 A Max output: 13.8 V, 4.0 A
Si124-LD Cordless: Input: 19 to 26 VDC, 2.8 A
Max output: 17.4 VDC, 4.8 A
Battery weight 985 g (2.2 lb)
External Battery LiFePO 12 V 7 Ah, 84 Wh Usage: 7 h (depends on ambient conditions) Charge time: 4 to 6 h Max output: 13.8 V, 4.0 A
Internal Battery Li-Ion 6 Wh
Nominal Input Voltage Si124-LD Acoustic Camera: 12 V Max input: 15 V 2 A
Si124-LD Cordless: 12 V Max input: 15 V 2.5 A
Environmental & Certifications
Operating And Storage Humidity Recommended 0 to 90%
Operating Temperature Range –10°C to 50°C (14°F to 122°F)
Storage Temperature Range -20°C to 70°C (-4°F to 158°F)
General
Battery Cord Length 0.75 m (2.46 ft), extended 1.5 m (4.92 ft)
Battery Size 90 × 145 × 65 mm (3.5 × 5.7 × 2.6 in)
Packaging Type Cardboard box
Packaging Weight Si124-LD Acoustic Camera: 4.5 kg (9.9 lb)
Si124-LD Cordless: 4 kg (9 lb)
Size Camera: 315 × 169 × 160 mm (12.4 × 6.6 × 6.3 in)
Battery: 85 mm × 59 mm × 22 mm (3.34 in × 2.31 in × 0.86 in)
Total Weight [Including All Accessories] Si124-LD Acoustic Camera: 2.9 kg (6.4 lb)
Si124-LD Cordless: 1.25 kg (2.76 lb)
Weight Camera: 1.08 kg (2.38 lb)
Battery: 0.17 kg (0.37 lb)

Accessories

Resources & Support

Note: For additional Si124-Series support resources, please visit Support.FLIR.com

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Si124 LD Firmware v21H1

You must be logged in to download file.

User Manual

FLIR Si124 User Manual

Datasheet

FLIR Si124-LD Plus Compressed Air Cordless Datasheet

Datasheet

FLIR Si124-LD cordless datasheet

Application Story

Leak Detection in Compressed Air Systems: Air Power East Case Study

Warranty

FLIR Solutions Acoustic Camera Limited Warranty

Brochure

FLIR Global Utility Market Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us