Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
SWIR Camera with InGaAs Detector
The FLIR A6260 SWIR camera offers superior sensitivity and dynamic range paired with the flexibility of customized windowing and integration times. This InGaAs camera is very linear in the 0.9 to 1.7 µm sensing waveband, making it the perfect tool for high temperature thermal measurements and applications that require measuring through standard glass. The A6260 offers control over settings such as integration time, while allowing you to synchronize and trigger to external events and devices.
Datasheet
A6260 Datasheet
User Manual
A6000 A8500 Series User Manual
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
(+1) 805 392 3775
Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865
Service Center Contact |
Phone |
Submit an RMA |
Email Us |
---|---|---|---|
United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
Canada | 800 613 0507 | Submit an RMA | |
South & Central America | 0800 878 2486 | ||
Europe |
|||
Belgium | +32 (0)56 363 041 | ||
Estonia | +3726063976 | ||
Germany | +49 (0) 69 95 00 900 | ||
Italy | +390294753491 | ||
Sweden | +46 (0) 8 753 26 54 | ||
United Arab Emirates | +971 4 802 4999 | ||
United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
Australia | +61 (0) 3 9550 2800 | ||
China | +86 (0) 21-5169-7628 | ||
India Delhi | +91 11 47212002 | ||
India Faridabad | +91 (129) 431-5031/32 | ||
Japan | 81-3-6721-6648 | ||
Singapore | +65 8787 0884 | ||
South Korea | (02)565-2724 |
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.