Note: For additional T-Series support resources, please visit Support.FLIR.com.


Make Critical Decisions Quickly
FLIR T-Series
Whether it's your responsibility to maintain a factory's uptime or keep the power flowing through distribution networks, FLIR T-Series thermal cameras offer the flexibility, precision, and features needed to inspect equipment safely and prevent breakdowns. These high-quality thermal imaging cameras pair outstanding range and resolution with the ergonomics professional thermographers need to work comfortably all day long. From the 180° optical block rotation on T500-Series models, to the OSX™ Precision HDIR optical system designed exclusively for the T1K, the T-Series offers the next level in design and performance.
Fast, Flexible & Accurate in Any Environment




Two fields of view, one lens, ZERO compromise
FLIR FlexView® Dual Field of View Lens

T1K HD Thermal Imaging Cameras
Get ready for outstanding thermal infrared performance, built on 50 years of experience. With an agile new graphical user interface, up to 3.1 MP in resolution, and FLIR OSX™ Precision HDIR lenses, T1K cameras are designed to be the ultimate tool to streamline your workday and make you the hero.

T800-Series High-Performance Thermal Cameras
The T800-Series simplify inspections outside in challenging light conditions thanks to the integrated, color viewfinder and bright LCD display. The 180° rotating lens platform and thoughtful ergonomic design help users quickly diagnose failing components, while the optional 6° telephoto lens helps ensure accurate temperature measurement of small targets from farther distances.

T500-Series Professional Thermal Imaging Cameras
Simplify thermal inspections and spend less time in the field with this new generation of ergonomic T-Series cameras. From the 180° rotating optical block to the simplified state-of-the-art connectivity, the T500-Series will help you find hot spots and potential faults quickly and efficiently.
Which Camera Should I Choose?
FLIR T560
IR Resolution
640 × 480 pixels
Thermal Sensitivity_NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
FLIR T865
IR Resolution
640 × 480 pixels
Thermal Sensitivity_NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
FLIR T540
IR Resolution
464 × 348 pixels
Thermal Sensitivity_NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
FLIR T1020
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity_NETD
<20 mK @ 30°C (86°F)
Field of view [FOV]
FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)
IR Resolution
640 × 480 pixels
IR Resolution
640 × 480 pixels
IR Resolution
464 × 348 pixels
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity_NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Thermal Sensitivity_NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Thermal Sensitivity_NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Thermal Sensitivity_NETD
<20 mK @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Field of view [FOV]
FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)
FLIR T840
IR Resolution
464 × 348 (161,472 pixels)
Thermal Sensitivity_NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
FLIR T530
IR Resolution
320 × 240 (76,800 pixels)
Thermal Sensitivity_NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
IR Resolution
464 × 348 (161,472 pixels)
IR Resolution
320 × 240 (76,800 pixels)
Thermal Sensitivity_NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Thermal Sensitivity_NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download
FLIR Camera Firmware [Exx T5xx T8xx]

Firmware Download
FLIR_T10xx_Update_Pack

Software Download
FLIR Thermal Studio Installer

Brochure
FLIR Global Utility Market Brochure

Brochure
FLIR T500-Series Brochure

Datasheet
Karta katalogowa FLIR T1020

Datasheet
Datový list FLIR T1020

Datasheet
FLIR T1020 datablad

Datasheet
FLIR T1020 gegevensblad

Datasheet
Технический паспорт FLIR T1020

Brochure
Брошюра FLIR T1K [T1020]

Warranty
FLIR Global Uncooled Thermal Camera 2-5-10 Limited Warranty

Datasheet
FLIR T1K Datasheet [T1010, T1020]
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone
International Line:
(+1) 805 392 3775
Local Numbers:
Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865
Service, Repair and Calibration
Americas
Service Center Contact |
Phone |
Submit an RMA |
Email Us |
---|---|---|---|
United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
Canada | 800 613 0507 | Submit an RMA | |
South & Central America | 0800 878 2486 | ||
Europe |
|||
Belgium | +32 (0)56 363 041 | ||
Estonia | +3726063976 | ||
Germany | +49 (0) 69 95 00 900 | ||
Italy | +390294753491 | ||
Sweden | +46 (0) 8 753 26 54 | ||
United Arab Emirates | +971 4 802 4999 | ||
United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
Australia | +61 (0) 3 9550 2800 | ||
China | +86 (0) 21-5169-7628 | ||
India Delhi | +91 11 47212002 | ||
India Faridabad | +91 (129) 431-5031/32 | ||
Japan | 81-3-6721-6648 | ||
Singapore | +65 8787 0884 | ||
South Korea | (02)565-2724 |