Pro-Series Infrared Camera with Ignite™ Cloud

Clearly More Efficient

The FLIR Ex Pro-Series will change the way you do inspections. With up to 320 × 240 thermal resolution and vibrant thermal imagery supported by FLIR-patented MSX® (Multi-Spectral Dynamic Imaging), you'll locate issues before they become expensive problems. After capturing an image with your E8 Pro, E6 Pro, or E5 Pro, you can add notes and organize your files from the 3.5-inch touchscreen. Upload your files directly to the FLIR Ignite cloud, where you can edit and share them with clients or team members, and create quick reports from any device. Over-the-air (OTA) updates ensures your camera always features the latest firmware, so you don't have to think about it. 

Detect issues before they impact your business

Improve asset monitoring and troubleshooting speed and effectiveness, with up to  320 × 240 thermal resolution and MSX image enhancement.

Transfer and share data without hassle

Eliminate the need for USB cables and flash drives. With FLIR Ignite, you can upload files directly to the cloud, edit images from anywhere, and securely share images and reports with clients and colleagues. 

Accurately measure temperature

The Ex Pro-Series can accurately measure temperatures from -20°C to 550°C (-4°F to 1022°F) to handle a variety of scenarios.

Use for many applications

Ex Pro infrared cameras are engineered to be perfect for a myriad of applications and inspections, including electrical, building, and HVAC.

Take it to any job

Ex Pro-Series cameras are rugged, lightweight cameras and are IP54 rated and tested to withstand a 2 m (6.6 ft) drop.

See what's unique about the Ex Pro-Series

Flir-patented MSX image enhancement provides highly detailed thermal images to help you quickly recognize where a problem is located.

Add detailed annotations to each image you capture on the 3.5-inch touchscreen to help you stay more organized. Images and notes will automatically upload to the FLIR Ignite™ cloud to make reporting a breeze.

Save time on manual adjustments. Choose a small area of focus with one touch of the screen; the camera will auto-adjust the level & span based on the thermal contrast at that spot in the image.

With NFPA 70B compliant Delta T measurement tools built into Ex Pro-Series cameras, you can save a lot of time by calculating ∆T on the camera without any additional steps.  

Optimize your inspections with advanced software tools

FLIR has software tools compatible with our Ex-Series cameras to make data analysis and report creation quick and simple. Use the free FLIR Ignite™ cloud on iOS® or Android™ to import, analyze, and adjust images on-the-go. For more extensive projects, the FLIR Thermal Studio Suite lets you manage thousands of thermal images and videos, create custom reports, while reducing editing and reporting time. Maximize your IR camera investment by exploring both FLIR Ignite and FLIR Thermal Studio.

Protected, Connected, and Trained

You don't just receive the power of thermal imaging when you purchase a FLIR Ex Pro-Series camera. Every purchase comes bundled with online storage, extended warranty, and access to our online training program at no extra cost.

Our FLIR Ex Pro Bundle includes:

  • 5 years of FLIR Protect warranty ($250-$400 Value!)
  • 12 months of FLIR Ignite Pro cloud software with 100 GB of cloud storage, professional reporting, and image comparison ($199 Value!)
  • FLIR Ex Pro and Thermography Fundamentals online training from FLIR Academy ($399 Value!)

Which Camera Should I Choose?

FLIR E5 Pro

FLIR E5 Pro

From $1199

  • 160 × 120 thermal resolution
  • Thermal sensitivity: <0.06°C (0.11°F) / <60 mK at 30°C (86°F)
  • Spatial resolution (IFOV): 3.7 mrad
View Product

IR Resolution

160 × 120 (19,200 pixels)

Thermal Sensitivity_NETD

<0.06°C (0.11°F) / <60 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

FLIR E6 Pro

FLIR E6 Pro

From $1899

  • 240 × 180 thermal resolution
  • Thermal sensitivity: <0.05°C (0.09°F) / <50 mK at 30°C (86°F)
  • Spatial resolution (IFOV): 2.5 mrad
View Product

IR Resolution

240 × 180 pixels (43,200 pixels)

Thermal Sensitivity_NETD

<0.06°C (0.11°F) / <50 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

FLIR E8 Pro

FLIR E8 Pro

From $2799

  • 320 × 240 thermal resolution
  • Thermal sensitivity: <0.04°C (0.07°F) / <40 mK at 30°C (86°F)
  • Spatial resolution (IFOV): 1.8 mrad
View Product

IR Resolution

320 × 240 (76,800 pixels)

Thermal Sensitivity_NETD

<0.04°C (0.07°F) / <40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

IR Resolution

160 × 120 (19,200 pixels)

IR Resolution

240 × 180 pixels (43,200 pixels)

IR Resolution

320 × 240 (76,800 pixels)

Thermal Sensitivity_NETD

<0.06°C (0.11°F) / <60 mK at 30°C (86°F)

Thermal Sensitivity_NETD

<0.06°C (0.11°F) / <50 mK at 30°C (86°F)

Thermal Sensitivity_NETD

<0.04°C (0.07°F) / <40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

Accuracy

±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)

Ex Pro-Series Camera Models

FLIR E5 Pro

FLIR E5 Pro

Pro-Series Infrared Camera with Ignite™ Cloud

FLIR E6 Pro

FLIR E6 Pro

Pro-Series Infrared Camera with Ignite™ Cloud

FLIR E8 Pro

FLIR E8 Pro

Pro-Series Infrared Camera with Ignite™ Cloud

Resources & Support

Note: For additional Ex Pro-Series support resources, please visit Support.FLIR.com

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Ex Pro]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Datasheet

FLIR Ex Pro-Series Datasheet GB

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure GB

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet GB

Application Story

FLIR Thermische Conditiebewaking Artikel

Application Story

FLIR Thermal Condition Monitoring Artykuł

Application Story

Článek o tepelném monitorování stavu FLIR

Datasheet

FLIR Ex Pro-Series Datasheet

User Manual

FLIR Ex Pro Series User Manual

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us