Discontinued

DA-400

Smart City Data Collector

The DA-400 is your bridge from the traffic cabinet to the cloud. More than just a piece of hardware, it enables a wide range of critical infrastructure monitoring and reporting. Whether you need to connect remote infrastructure or take advantage of currently inaccessible data, the DA-400 provides the right solution. Native compatibility with the FLIR Acyclica platform helps turn available data into useful, valuable information.

The DA-400 and VPN options connect remote intersections to your traffic management network, simply and securely.
Enable the future by capturing the data already available from a wide range of legacy, modern, and next-generation sources.
The Acyclica platform performs deep analysis, provides unique insights, and empowers smarter decisions.

Specifications

System Overview
Operating System Linux - Ubuntu 12.04.2 LTS kernel ver. 3.15.3
Communications
Analog Input 16 (8 x 20 VAC; 8 x 24 VDC)
Antenna Yes - 5 band (Cellular, GPS, WiFi, BT and DSRC)
Bluetooth No (available as an option)
Cell Modem Yes - 4G/LTE/GSM/GPRS
Digital Inputs 20 (16 x 16 DC; 4 x 24 VDC; 16 detectors; 4 peds)
Digital Outputs 3 (either Normally Open and Normally Closed 5A relay)
EIA_232 Yes
Ethernet Standard - 2 ports (10/100 Base-T)
Flash Disk Yes
iCITE Yes - used to connect to iCITE G2
Ports Standard (RS-485 inputs from Communicating Detectors)
RS_485 Yes - standard up to 32 channels of input
SDLC Yes - standard (easy connectivity with NEMA TS-2 controllers) - 2 ports
USB Standard - 2 ports
WiFi Yes - travel time (receive only - cannot be used as a WLAN)
Electrical
Battery None. Capacitors for system critical operations, data, and error logging.
Power Input 5x20mm; 120/240 VAC 0.2 AMP fuse
Real Time Clock Yes
Solar Power Capable Yes
Environmental
Humidity 0 - 95% non-condensing
Operating Temperature -40° to 176° F / -40° to 80° C / Standard industrial temp. range
Imaging & Optical
Time Synchronization Normally Open with user selectable time
Mechanical
Dimensions 6.3” (D) X 6.42” (H) X 2.5” (W). (16.002 cm X 16.307 cm X 6.35 cm)
GPS [compass] Yes - geolocation with Time Sync
Weight 3.6 lbs / 1.62 kg

Resources & Support

Datasheet

DA-400 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.