Discontinued

Extech HDV-WTX

Wireless Handset

$405.00

The Extech HDV-WTX is a Wireless Handset video transmitter. For use with any HDV-Series videoscope camera heads and HDV Series videoscope inspection cameras. Compatible with 4 mm, 5.5 mm, 5.8 mm and 25 mm diameter probes and has brightness and power on/off controls.

Resources & Support

Certification

Extech HDV-WTX Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.