FLIR ADGiLE™

Automated Methane Monitoring Solution with Optical Gas Imaging

Product Variations

The FLIR ADGiLE™ system is an advanced methane detection solution designed to provide continuous and autonomous monitoring of gas leaks. Integrating over a decade of FLIR’s advanced Optical Gas Imaging (OGI) technology, ADGiLE enables operators to quickly identify and address methane emissions. This system significantly reduces the need for manual inspections, offering real-time alerts and visual insights that help users act swiftly to prevent hazards and maintain operational efficiency.

Methane, Meet Your Match
Operating 24/7 for continuous monitoring of methane emissions. This continuous monitoring is critical for sites where emissions can occur at any time.
Advanced leak detection analytics to precisely visualize and pinpoint methane emissions, enabling you to detect leaks quickly and efficiently.
Accurately distinguish between operational leaks and fugitive leak emissions to improve safety and operational efficiency.

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Thermal Sensitivity_NETD <25 mK at 30°C (86°F)
Spectral Range Uncooled microbolometer: 7.0 µm to 8.5 µm
Imaging & Optical
Detector Pitch 25 µm
f number 1.04
Field of view [FOV] 25° × 19°
Field of view [FOV]_Focal Length 18 mm (0.71 in)
Focus • One-shot contrast
• Motorized
• Manual
Gas Sensitivity [NECL] CH4: <100 ppm × m
(ΔT = 10°C, Distance = 1 m)
Image Frequency 30 Hz
IR Resolution 320 × 240 pixels
Lens Identification Automatic
Minimum Focus Distance Without MSX: 0.3 m (0.98 ft)
With MSX: 0.65 m (2.1 ft)
Spatial resolution [IFOV] 1.4 mrad/pixel
Spectral Range Uncooled microbolometer: 7.0 µm to 8.5 µm
Thermal Sensitivity_NETD <25 mK at 30°C (86°F)
Measurement & Analysis
Accuracy Range 1: -20°C to 80°C (-4°F to 176°F) ±3°C (±5°F)
Range 2: 0°C to 250°C (212°F to 482°F) / 0°C to 100°C (32°F to 212°F):±3°C / 100° to 250°C (212° to 482°F):±3%
Range 3: 100°C to 500°C (212°F to 932°F):±3%
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Emissivity Correction Variable from 0.01 to 1.0
External Optics and Windows Correction Based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Object Temperature Range Range 1: -20°C to 80°C (-4°F to 176°F)
Range 2: 0°C to 250°C (212°F to 482°F)
Range 3: 100°C to 500°C (212°F to 932°F)
Reflected apparent temperature correction Based on input of reflected temperature
General
Housing material Aluminium
Included FLIR GF77f 25° + FLIR ADGiLE Analytics: Thermal camera in protective housing
Extra cable glands for auxiliary cables
Control cabinet (incl. Edge PC)
Adapter bracket
Screw kit
Power/Com cable
Ethernet cable, RJ45
Cardboard box environmental housing fixed
Insert cardboard box environmental housing
Printed documentation including the username and password for log in to the web interface of the camera
FLIR GF77pt 25° + FLIR ADGiLE Analytics: Thermal camera in protective housing
Extra cable glands for auxiliary cables
Control cabinet (incl. Edge PC)
Adapter bracket
Screw kit
FLIR PTU-D100E pan/tilt unit
Power/Com cable
Ethernet cable, RJ45
Cardboard box environmental housing fixed
Insert cardboard box environmental housing
Printed documentation including the username and password for log in to the web interface of the camera
Size [L × W × H] Camera: 510 mm × 177 mm × 229 mm (20.1 in × 6.97 in × 9.02 in)
Control unit (external): 700 mm × 530 mm × 265 mm (27.5 in × 20.8 in × 10.4 in)
Mounting plate: 535 mm × 430 mm (21.06 in × 16.9 in)
Weight FLIR GF77f 25° + FLIR ADGiLE Analytics: 5.90 kg (13.0 lb)
FLIR GF77pt 25° + FLIR ADGiLE Analytics: 15 kg (33 lb)
Pan-tilt specifications: https://www.flir.com/products/ptu-d100e
Power
External Power Operation Compatible with IEEE 802.3af, IEEE 802.3at/PoE Plus
External Voltage PoE Class 4 (25 W)
Power Consumption 21 W
Environmental & Certifications
Corrosion Salty fog resistance: ISO9227, to 1000 hours
EMC EN 55032:2015 Emission Requirements
EN 55035:2017 Immunity Requirements
FCC – Title 47 CFR Part 15:2019
ICES-001 Issue 4:2014
Encapsulation IP67
Humidity [operating and storage] Relative humidity: from 5% up to 95%
Lens Transmission Correction Automatic, based on signals from internal sensors
Operating Temperature Range -30°C to 50°C (-22°F to 122°F)
Storage Temperature Range IEC 68-2-1 and IEC 68-2-2, -40°C to 70°C (-104°F to 158°F) for 16 hours

Resources & Support

Datasheet

FLIR ADGiLE Datasheet

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.