Extech EX623A

600 A Dual Input Clamp Meter with IR Thermometer and NCV

Product Variations

The EX623A True RMS AC/DC clamp meter combines dual thermocouple inputs for T1, T2, and T1-T2 differential temperature measurement. It comes with a built-in infrared thermometer and a laser pointer for pinpointing hot spots and a Non-Contact Voltage (NCV) detector, so you can safely check for live electrical current. It features a DC micro-amp function that is ideal for flame rod measurements in HVAC systems, and its capacitance measurement capability extends up to 40 mF. The EX623A comes complete with test leads, a 9 V battery, Type K thermocouple, bead wire temperature probe, and a carrying case.

Built-in non-contact infrared thermometer with laser pointer for locating hot spots and non-contact voltage (NCV) detector for checking for live electrical current
Dual Type K temperature thermocouple for T1, T2 and T1-T2
• True RMS for accurate measurements of AC voltage and current measures
• 600 A AC/DC Current
• Low Impedance (LoZ) to improve accuracy reduce the possibility of ghost voltages
• Low Pass Filter (LPF) to ensure more accurate readings in noisy electrical environments
• Inrush (100 ms) current feature to capture start-up current

Specifications

General
AC Current 0.01 A to 600 A
AC Current Basic Accuracy ±(1.5% + 5d)
AC Voltage 0.1 mV to 600 V
Capacitance 0.001 nF to 40 mF
DC Current 0.01 A to 600 A
DC Microcurrent 0.1 µA to 600 µA
DC Voltage 0.1 mV to 600 V
Duty Cycle 0.5% to 99.0%
Frequency 0.001 Hz to 100 kHz / Frequency (Clamp) 0.1 Hz to 400 Hz
Jaw Size 32 mm (1.25 in)
Non_Contact Voltage [NCV] Detector Yes
Resistance 0.1 Ω to 60 M Ω
Temperature [IR] Max Resolution -50°C to 270°C (-58°F to 518°F)
Temperature [Type K] Max Resolution -50°C to 1000°C (-58°F to 1832°F)
Additional Details
Dimensions 241 mm × 96 mm × 45 mm (9.4 in × 3.7 in × 1.74 in)
Display 6000 counts
Safety Category CAT III-600 V
Warranty 2 years
Weight 315 g (11.11 oz)

Resources & Support

User Manual

Extech EX623A User Manual GB

User Manual

Extech EX623A User Manual

Datasheet

Extech 623A Datasheet GB

Datasheet

Extech 623A Datasheet

Quick Start Guide

Extech EX623A Quick Start Guide