Discontinued

FLIR C3

Compact Thermal Camera with Wi-Fi

Product Variations

The FLIR C3 is designed to be your go-to tool for building inspections, facilities maintenance, HVAC, or electrical repair. This slim camera fits easily in your pocket so you can take it anywhere. Its integrated touch-screen is a snap to learn, so you can quickly get to the job of finding hidden problems, documenting repairs, and sharing images over Wi-Fi.

Professional Tool For Your Pocket
Connects via Wi-Fi to the FLIR Tools app to upload images, build reports, and send them from the jobsite.
Pro-level features like the Hot Spot or Cold Spot let you quickly measure within a defined area box.
C3 JPEG images store 4,800 individual thermal measurements you can analyze and edit, using FLIR Tools software.

Specifications

Highlighted
Thermal Sensitivity_NETD < 0.10°C
Accuracy ±2°C (±3.6°F) or ±2%, whichever is greater, at 25°C (77°F) nominal
Field of view [FOV] 41°x 31°
Digital Camera 640 x 480 pixel
Image Modes Thermal, visual, MSX®, Picture-in-Picture
Storage Media Internal memory, at least 500 sets of images
Imaging & Optical
Auto orientation Yes
Color palettes Iron, Rainbow, Rainbow HC, Gray
Digital Camera 640 x 480 pixel
Field of view [FOV] 41°x 31°
Image Frequency 9 Hz
Image Modes Thermal, visual, MSX®, Picture-in-Picture
Minimum Focus Distance Thermal: 0.15 m (0.49 ft) MSX®: 1 m (3.3 ft)
MSX Adds visual details to full resolution thermal image
Non_radiometric IR video streaming Yes
Screen EST Mode No
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity_NETD < 0.10°C
Visual Image Yes
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2%, whichever is greater, at 25°C (77°F) nominal
Area Box with max. or min.
Emissivity Correction Yes; matte/semi-matte/semi-glossy + custom value
Frequency Range 2400-2480 MHz 5150-5260 MHz
Measurement Corrections Emissivity, Reflected apparent temperature
Object Temperature Range -10°C to 150°C (14°F to 302°F)
Spot Meter On/Off
User Interface
Touch Screen Yes, capacitive
Communication & Data Storage
Image File Format Standard JPEG with 14-bit measurement data included
Storage Media Internal memory, at least 500 sets of images
WiFi Peer-to-peer (ad hoc) or infrastructure (network)
Power
Battery 3.7 V Rechargeable Li-ion polymer battery
Battery operating time 2 hours
Battery Type Rechargeable Li-ion polymer battery
Charging system Charged inside camera
Charging Time 1.5 hours
External Power Operation AC adapter, 90-260 VAC input - 5 V output to camera
Power Management Automatic shut-down
Environmental & Certifications
Operating Temperature Range –10°C to 50°C (14°F to 122°F)
Storage Temperature Range –40°C to 70°C (-40°F to 158°F)
General
Box Contents Infrared camera, lanyard, pouch, power supply/charger, tripod mount, USB cable, printed documentation
Dimensions 125 x 80 x 24 mm (4.9 x 3.1 x 0.94 in)
Packaging Size 175 x 110 x 105 mm (6.9 x 4.3 x 4.1 in.)
Weight 0.13 kg (0.29 lbs)
Accessories
Standard 802.11 b/g/n

Accessories

  1. Tripod Adapter (T199564)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Cx Firmware v3.14.0

You must be logged in to download file.

Application Story

HVAC Duct Leak Issues Application Spotlight A4

Application Story

HVAC Duct Leak Issues Application Spotlight

Datasheet

C3 Datasheet

Warranty

FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.