FLIR A6260

SWIR Camera with InGaAs Detector

Product Variations

The FLIR A6260 SWIR camera offers superior sensitivity and dynamic range paired with the flexibility of customized windowing and integration times. This InGaAs camera is very linear in the 0.9 to 1.7 µm sensing waveband, making it the perfect tool for high temperature thermal measurements and applications that require measuring through standard glass. The A6260 offers control over settings such as integration time, while allowing you to synchronize and trigger to external events and devices.

Advanced SWIR Imaging For R&D Applications
The 327,680 (640 x 512) pixel detector offers three user-selectable, 75x factor gain states for imaging bright and low-light scenes.
Tailor controls to unique applications through customizable integration times, frame rates, synchronization, and triggering.
Factory or user-calibrate the A6260 to measure temperatures above 400°C when optimized for the 0.6 - 1.7 µm waveband.

Accessories

Resources & Support

Datasheet

A6260 Datasheet

User Manual

A6000 A8500 Series User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.