Find potential design flaws, assess hot spots, and gather accurate thermal data with the high-resolution FLIR T560. This 640 × 480 (307,200 pixel) uncooled thermal camera produces crisp, vibrant imagery that can be enhanced through UltraMax® technology for up to 1.2 MP thermal resolution. Measure components down to 50 µm/pixel spot size with the optional Macro Mode or down to 24 µm/pixel with a 2x macro lens. Thanks to the award-winning ergonomic design and intuitive, rapid-response interface, the T560 can increase efficiency and help reduce test times. When coupled with Research Studio software, these cameras help researchers perform in-depth analysis and share data quickly.

Performance and Precision in an Uncooled Thermal Camera
The T560 offers the temperature sensitivity needed to detect differences smaller than 0.03°C and the measurement range to quantify heat generation up to 1500°C.
Set up and start testing quickly with the intuitive graphic user interface and streamlined user features and analysis tools.
Build client trust through sharply-focused, brilliant images that are also easy for non-experts to interpret.

Specifications

Highlighted
Resolution 640 × 480
Spectral Range 7.5 - 14 µm
f number 1.1, 42° 1.3, 24° 1.5, 14°
Thermal Sensitivity_NETD FLIR T560 14° (Science): <50 mK, 14° @ +30°C (+86°F)
FLIR T560 24° (Science): <40 mK, 24° @ +30°C (+86°F)
FLIR T560, 42° (Science): <30 mK @ 30°C (42° lens)
FLIR T560, 24° + 14° (Science): <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
FLIR T560, 14° + 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
FLIR T560, 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F)
FLIR T560, 14° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
Frame Rate [Full Window] 30 Hz
Focus Continuous with laser distance meter (LDM), one- shot LDM, one-shot contrast, manual
Imaging & Optical
Camera software update Using USB cable or SD card
Color Black
Color palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Type and Pitch Uncooled microbolometer, 12 µm
Digital Camera 5 MP, with built-in LED photo/video lamp
Digital Camera FOV 53° × 41°
Digital Zoom 1–8× continuous
f number 1.1, 42° 1.3, 24° 1.5, 14°
Field of View 42° × 32° 24° × 18° 14° × 10°
Focal Length 10 mm (0.39 in.), 42° 17 mm (0.67 in.), 24° 29 mm (1.41 in.), 14°
Focus Continuous with laser distance meter (LDM), one- shot LDM, one-shot contrast, manual
Frame Rate [Full Window] 30 Hz
Image Frequency 30 Hz
Laser Alignment Position is automatically displayed on the infrared image
Lens FLIR T560, 14° (Science): 14°
FLIR T560, 24° (Science): 24°
FLIR T560, 42° (Science): 42°
FLIR T560, 24° + 14° (Science): 24° + 14°
FLIR T560, 24° + 42° (Science): 24° + 42°
FLIR T560, 24° + 14° + 42° (Science): 24° + 14° & 42°
FLIR T560, 42° + 14° (Science): 42° + 14°
Lens Identification Automatic
Minimum Focus Distance 0.15 m (0.49 ft.), 42° 0.15 m (0.49 ft.), 24° 1.0 m (3.28 ft.), 14° Macro mode 103 µm as option to 24°
Minimum Focus Distance with MSX 0.65 m (2.13 ft.), 42° 0.5 m (1.64 ft.), 24° 1.0 m (3.28 ft.), 14°
Non_radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture_in_Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Over UVC
Resolution 640 × 480
Spatial resolution [IFOV] 2.41 mrad/pixel, 42° 1.31 mrad/pixel, 24° 0.75 mrad/pixel, 14°
Spectral Range 7.5 - 14 µm
Thermal Sensitivity_NETD FLIR T560 14° (Science): <50 mK, 14° @ +30°C (+86°F)
FLIR T560 24° (Science): <40 mK, 24° @ +30°C (+86°F)
FLIR T560, 42° (Science): <30 mK @ 30°C (42° lens)
FLIR T560, 24° + 14° (Science): <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
FLIR T560, 14° + 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
FLIR T560, 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F)
FLIR T560, 14° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR Tools
Video Lamp Built-in LED light
Viewfinder No
Visual Image Yes
Visual Video Recording H.264 to memory card
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Automatic hot and cold detection Automatic maximum/minimum markers within area
Color alarm [isotherm] Above, Below, Interval, Condensation (moisture/humidity/dewpoint), Insulation
Difference Temperature Yes
Emissivity Correction Yes, variable from 0.01 to 1.0 or selected from materials list
Measurement Corrections Yes
Measurement Function Alarm Audible/visual alarms (above/below) on any selected measurement function
Measurement Presets No measurements, center spot, hot spot, cold spot. User Preset 1, User Preset 2
Object Temperature Range -20°C to 120°C (-4°F to 248°F); 0°C to 650°C (32°F to 1202°F); 300°C to 1500°C (572°F to 2732°F)
Reference Temperature Yes
Communication & Data Storage
Audio Microphone and speaker for voice annotation of images
Communication Interfaces USB 2.0, Bluetooth®, Wi-Fi
Image File Format Standard JPEG with measurement data included
METERLiNK Wireless connection (Bluetooth®) to: FLIR meters with METERLiNK
METERLiNK_Bluetooth Communication with headset and external sensors
Storage Media Removable SD card
USB USB Type-C: data transfer/video/power
USB_Standard USB 2.0 High Speed
Video Out DisplayPort over USB Type-C
General
Housing material PCABS with TPE, magnesium
Laser Pointer Class 2, 0.05–40 m (0.16–131 ft) ±1% of measured distance
Packaging Infrared camera with lens, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in)
Size [L x W x H] Lens horizontal: 140 × 201.3 × 167.3 mm (5.5 × 7.9 × 6.6 in)
Weight [battery included] 1.4 kg (3.1 lb)
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Display Technology IPS
Languages 21
Touch Screen Optically bonded PCAP
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth®
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery Type Li-ion battery, charged in camera or on separate charger
Battery voltage 3.6 V
Battery weight 195 g (6.89 oz)
Charging system In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Charging Temperature 0°C to 45°C (32°F to 113°F)
External Power Operation AC adapter 90–260 V AC (50/60 Hz) or 12 V from a vehicle (cable with standard plug, optional)
Power Management Automatic shut-down and sleep mode
Environmental & Certifications
EMC ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 61000-6-2 (immunity), EN 61000-6-3 (emission), FCC 47 CFR Part 15 Class B (emission)
Humidity [operating and storage] IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Radio Spectrum ETSI EN 300 228, FCC Part 15.249, RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC 1/4"-20
Warranty http://www.flir.com/warranty/

Accessories

Resources & Support

Datasheet

FLIR T500-Series Science Datasheet

Brochure

T500 Series Science Brochure A4

Warranty

FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.