By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M200 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

More Accessible Than Ever Before
The DJI M200 V2 and Zenmuse XT with Thermal by FLIR give a thermal eye in the sky to building inspectors and first responders.
See invisible differences in heat that no one else can, to detect lost people and animals, moisture intrusion in buildings, roof damage, and much, much more.
The Aerial M200 V2 Series kits come complete with the imagers, batteries, controllers, and displays you need to get your operations in the air on day one.

Specifications

Imaging & Optical
Compatible cameras Zenmuse XT2 (included), Zenmuse X4S (optional), Zenmuse X5S (optional), Zenmuse X30 (optional)
Frame Rate 30Hz or 9Hz (Depending on Region)
Gimbal Mount [IR and Visual] Single Downward
Scene Range [high gain] -25° to 135°C
Scene Range [low gain] -40° to 550°C
Thermal Gimbal Radiometric IR Camera 640 × 512 Resolution, 19mm (32° × 26° FOV) Lens
Thermal Imager Uncooled VOx Microbolometer, 7.5-13.5 µm, NEdT <50 mk @ f/1.1
Thermal Photo_Video Formats JPEG, TIFF, R-JPEG/8 bit: MOV, MP4 14 bit: TIFF Sequence, SEQ
Visible Camera 12MP, 1/1.7" CMOS, FOV 57.12° × 42.44°
Visual Photo_Video Formats JPEG/MOV, MP4
Visual Resolution 4K Ultra HD: 3840×2160 29.97p; FHD: 1920×1080 29.97p
Communication & Data Storage
File Storage Micro SD- Max capacity: 128 GB. UHS-3 required. Recommended model: Sandisk Extreme 16/32 GB UHS-3 microSDHC Sandisk Extreme 64/128 GB UHS-3 microSDXC
Power
Aircraft Battery Qty 2 TB50 (4280 mAh)
General
Aircraft Model DJI M200
Weight [Gimbal] 588 grams
Accessories
Included Tablet Interface DJI Crystal Sky 7.85"
RC Unit 1 included DJI GL6D10A

Resources & Support

User Manual

M200 Maintenance Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.