Extech AUT-TLM
Car Fuse Adapter Test Leads
The Extech AUT-TLM are Car Fuse Adapter Test Leads, featuring an automotive fuse adaptor with a mini-blade connector. The 80 cm (2.6 ft) connector cable with standard, shrouded, right-angle banana plugs allow for use with virtually any DMM with a 20 A current input.
Resources & Support

Certification
Extech AUT-TLM Declaration of Conformity

User Manual
Extech AUT-TL AUT-TLM User Manual GB

Datasheet
Extech AUTxx Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.