The FLIR A35 is a thermal imaging temperature sensor for condition monitoring, process control/quality assurance, and fire prevention applications. The A35 integrates seamlessly into existing systems, offering comprehensive visual temperature monitoring. As part of the Ax5-Series, the A35 is among the only thermal imaging temperature sensors on the market to provide temperature linear output through GenICam™ compliant software.

Advanced Thermal Imaging For Condition Monitoring
At just 4.1 × 1.9 × 1.8 in, the A35 brings thermal imaging to your smallest spaces at an affordable price.
Easy setup thanks to GigE Vision and GenICam compliance and GigE Vision lockable connector.
Synchronize between multiple cameras for greater coverage and communication, or for stereoscopic applications.

Accessories

Resources & Support

User Manual

FLIR Ax5 User Manual

Datasheet

A35 A65 Datasheet A4

Datasheet

A35 A65 Datasheet

Brochure

FLIR Automation Brochure

Warranty

FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.