Note: For additional FLIR ONE support resources, please visit Support.FLIR.com.


FLIR ONE® Series
Whether you need to inspect electrical panels, find the source of HVAC failures, or discover hidden water damage, FLIR ONE Series thermal imaging infrared cameras offer the accuracy, resolution, and sensitivity required to help you identify problems quickly and verify repairs. With unique image enhancement features including FLIR VividIR™ and MSX® (Multi-Spectral Dynamic Imaging), FLIR ONE Series cameras provide best-in-class thermal imagery.
Why choose FLIR ONE Series cameras?
With MSX and VividIR, FLIR ONE Series cameras offer good image quality and can improve your ability to detect issues.

A wider temperature range allows you inspect and accurately measure temperature on hotter components, which is important for automotive inspections and asset condition monitoring.

FLIR ONE legacy models connect directly to your smartphone or tablet so you can inspect one-handed. The new FLIR ONE Edge Series thermal imaging cameras feature wireless connectivity, allowing Wi-Fi connection with your mobile devices, including iPhone and Android. It gives you greater flexibility to inspect areas that are difficult to access or out of view. You can also clip the camera onto your mobile device for convenience.

There are different types and numbers of measurement tools available to you, such as spot meters and image modes (MSX, infrared, visual). Having more than one spot allows you to measure multiple points on a single device and perform comparisons within the same image.

The FLIR ONE Series cameras offer an imaging edge thanks to FLIR VividIR. This enhancement process combines multiple image frames to deliver a sharper final thermal picture.


Break free with the FLIR ONE Edge Series




FLIR MSX: See the Difference it Makes
FLIR MSX (Multi-Spectral Dynamic Imaging) adds visible light details to thermal images in real time for greater clarity, embedding edge and outline detail onto thermal readings. Unlike image fusing (merging of a visible light and thermal image), MSX does not dilute the thermal image or decrease thermal transparency.
Image shows without MSX vs. with MSX

Get More from the FLIR ONE App
The FLIR ONE Edge Series connects to your smart device through the FLIR ONE app available on Google Play and the Apple App Store. The app allows you to view the live feed from your FLIR ONE camera; upload images directly to the FLIR IgniteTM cloud; change camera and display settings; access help articles to improve your camera knowledge; access inspection guides; and find third-party apps that meet your specific application or inspection needs.
Get more information on device compatibility with FLIR ONE Series thermal cameras

FLIR ONE Mobile Apps for Your Unique Applications
Explore the large eco-system of available apps, or develop your existing app to integrate thermal capabilities
There is a wide range of FLIR ONE compatible mobile apps that offer a tailored solution for specific needs. Some examples include the RocketPlan app, which digitizes the claims process within restoration; the MultiSens-1234 app for plotting multiple sensor data within condition monitoring; and the ThermaFY Home app which analyzes your home's energy efficiency. Check out all the available apps, and if you are interested in developing an app or integrating thermal into your app, create a developer account today.

Flir Ignite™
Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.
Article Listing
Which Camera Should I Choose?
FLIR ONE® Gen 3
From $<NULL>
- 80 × 60 thermal resolution
- Measure temperatures up to 120°C (248°F)
- FLIR OneFit adjustable height connector
Thermal Resolution
80 × 60
Battery Life
Approximately 1h
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
FLIR ONE® Pro
- 160 × 120 thermal resolution
- Measure temperatures up to 400°C (752°F)
- FLIR OneFit adjustable height connector
Thermal Resolution
160 × 120
Battery Life
Approximately 1 hr
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
FLIR ONE® Edge Pro
- 160 × 120 thermal resolution
- Measure temperatures up to 400°C (752°F)
- Detachable wireless design for remote inspections up to 5 m (16.4 ft)
FLIR ONE® Edge
- 80 × 60 thermal resolution
- Measure temperatures up to 120°C (248°F)
- Detachable wireless design for remote inspections up to 5 m (16.4 ft)
Thermal Resolution
80 × 60
Thermal Resolution
160 × 120
Battery Life
Approximately 1h
Battery Life
Approximately 1 hr
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Resources & Support

User Manual
FLIR ONE Series User Manual

Warranty
FLIR-Limited_Warranty-2-10-US_Only - (rev. MAR2024) - 3.20.2024[80]

Datasheet
FLIR ONE Pro Series Datasheet

Selection Guide
FLIR ONE Pro-Series Comparison Flyer

User Manual
FLIR ONE Pro Android and iOS Gen 3 User Manual

Brochure
FLIR ONE Trifold A4

Selection Guide
FLIR ONE ProSeries ComparisonFlyer A4

Brochure
FLIR One Pro-Series Tri-Fold

Datasheet
FLIR ONE Pro Series Datasheet GB

Brochure
FLIR Global Oil and Gas Industry Brochure
- 1
- 2
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone
International Line:
(+1) 805 392 3775
Local Number:
(+61) 1800 413 988
Service, Repair and Calibration
Americas
Service Center Contact |
Phone |
Submit an RMA |
Email Us |
---|---|---|---|
United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
Canada | 800 613 0507 | Submit an RMA | |
South & Central America | 0800 878 2486 | ||
Europe |
|||
Belgium | +32 (0)56 363 041 | ||
Estonia | +3726063976 | ||
Germany | +49 (0) 69 95 00 900 | ||
Italy | +390294753491 | ||
Sweden | +46 (0) 8 753 26 54 | ||
United Arab Emirates | +971 4 802 4999 | ||
United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
Australia | +61 (0) 3 9550 2800 | ||
China | +86 (0) 21-5169-7628 | ||
India Delhi | +91 11 47212002 | ||
India Faridabad | +91 (129) 431-5031/32 | ||
Japan | 81-3-6721-6648 | ||
Singapore | +65 8787 0884 | ||
South Korea | (02)565-2724 |