Note: For additional Exx-Series support resources, please visit Support.FLIR.com.


Exx-Series
For hardworking professionals in predictive maintenance, electrical, and building inspection, the most valuable tools are the ones that increase work efficiency and help them identify potential problems before they lead to expensive repairs.
The Flir Exx-Series offers a range of full-featured handheld thermal cameras fit for every budget, making all your inspections more convenient. To make your processes even more efficient, you can also pair your camera with a Flir FlexView® dual field-of-view lens to easily switch from wide-area to telephoto scanning, providing you with a comprehensive solution that involves much less hassle, effort, and time.
Why Choose the Flir Exx-Series?
We designed Exx-Series cameras to be your go-to tool for a wide range of applications, with the features you need to work efficiently and obtain accurate, actionable results.
Each Flir Exx-Series is packed with the features needed to find hot spots, detect early signs of building deficiencies, troubleshoot electrical and mechanical systems, and prevent problems before they cause serious damage.

Pair your Exx-Series camera with a Flir FlexView® dual field-of-view lens to conveniently switch from wide-area to telephoto scanning in just one click, optimizing your inspections and measurements. Toggle between the 14° and 24° FOV Lens in seconds to get a clearer view of the whole picture.
*Not available for E54 camera

Allowing for even more clarity, these latest Exx-Series camera models offer up to 640 × 480 pixel thermal imaging to uncover your hidden issues and quickly detect problems before they worsen.

Further increasing efficiency, onboard inspection routing can speed up surveys and simplify reporting, ensuring your results are always correct and well-organized.


Which Camera Should I Choose?
FLIR E96
From $<NULL>
- 640 × 480 thermal imaging
- 8x digital zoom for detailed inspections
- Interchangeable lenses for flexibility
IR Resolution
640 × 480 pixels
Thermal Sensitivity_NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
FLIR E76
From $<NULL>
- 320 × 240 thermal imaging
- 4x digital zoom
- Interchangeable lenses for flexibility
IR Resolution
320 × 240 pixels
Thermal Sensitivity_NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
FLIR E54
From $<NULL>
- 320 × 240 thermal imaging
- 4x digital zoom
- Fixed 24° Lens
IR Resolution
320 × 240 pixels
Thermal Sensitivity_NETD
<40 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
FLIR E86
From $<NULL>
- 464 × 348 thermal imaging
- 8x digital zoom for detailed inspections
- Interchangeable lenses for flexibility
IR Resolution
464 × 348 pixels
Thermal Sensitivity_NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
IR Resolution
640 × 480 pixels
IR Resolution
320 × 240 pixels
IR Resolution
320 × 240 pixels
IR Resolution
464 × 348 pixels
Thermal Sensitivity_NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)
Thermal Sensitivity_NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)
Thermal Sensitivity_NETD
<40 mK at 30°C (86°F)
Thermal Sensitivity_NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
Accuracy
±2°C (±3.6°F) or ±2% of the reading
Accuracy
±2°C (±3.6°F) or ±2% of the reading
Accuracy
±2°C (±3.6°F) or ±2% of the reading
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download
FLIR Camera Firmware [Exx T5xx T8xx]

Software Download
FLIR Thermal Studio Installer

Brochure
FLIR Exx-Series Manufacturing Brochure

Brochure
FLIR Renewable Energy Wind Power Brochure

Application Story
Rain Leak Detection and Post-Repair Inspection Application Story

Application Story
FLIR Thermal Condition Monitoring Article
- 1
- 2
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone
International Line:
(+1) 805 392 3775
Local Number:
(+61) 1800 413 988
Service, Repair and Calibration
Americas
Service Center Contact |
Phone |
Submit an RMA |
Email Us |
---|---|---|---|
United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
Canada | 800 613 0507 | Submit an RMA | |
South & Central America | 0800 878 2486 | ||
Europe |
|||
Belgium | +32 (0)56 363 041 | ||
Estonia | +3726063976 | ||
Germany | +49 (0) 69 95 00 900 | ||
Italy | +390294753491 | ||
Sweden | +46 (0) 8 753 26 54 | ||
United Arab Emirates | +971 4 802 4999 | ||
United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
Australia | +61 (0) 3 9550 2800 | ||
China | +86 (0) 21-5169-7628 | ||
India Delhi | +91 11 47212002 | ||
India Faridabad | +91 (129) 431-5031/32 | ||
Japan | 81-3-6721-6648 | ||
Singapore | +65 8787 0884 | ||
South Korea | (02)565-2724 |