Discontinued

ioi SD Fixed Cameras

Day and Night, Inside and Out

The SC1DN-S is a compact, self-contained day/night IP camera that doesn't require additional components for video analysis. The camera analyzes captured video signals and sends alarms when people, vehicles or objects cross perimeters, enter pre-defined regions, are left behind or removed from a scene. Users can set customizable rules and criteria to define specific regions and what to detect.

Fully integrated video analysis and encoding solution
The ioi SD Fixed camera connects to legacy and IP-based CCTV networks through analog and IP streaming outputs for easy retrofitting.
The ioi SD Fixed camera optimizes captured video signals and maintains an extremely low False Alarm Rate (FAR).
The camera features storage on the Edge (SoE) with remote backup and access over the web for live and SoE playback.

Specifications

Compliance & Certifications
Safety UL, CE
Environmental
EMC FCC 47 CFR Part 15, Subpart B, Class A; CE Class A
Environmental RoHS
Operating Humidity 5% to 90% (non-condensing)
Operating Temperature 0° to 50°C (32° to 122°F)
General
Dimensions [W x H x D] 73 x 60 x 133 mm/2.87 x 2.36 x 5.24"
H.264 Frame Rate [PAL_NTSC] MPEG-4 SP: up to 30 FPS for all resolutions; H.264: up to 25/30 FPS for CIF and 2CIF, 18 FPS for VGA, and 12/15 FPS for D1 and 4CIF
Noise Dynamic range up to 82 dB
Number of Intelligent Video Analysis Channels 1.0
Operating System Windows XP, 7, 8, and 8.1
Power Consumption 3.6W @ 12VDC; 6W @ 24VAC
Storage on the Edge 3,800Mb event recording
Voltage 12VDC, 24VAC
System Integration
Alarm In 1x dry contact
Alarms_Commands TCP/IP, HTTP
Browsers Internet Explorer 8, 9, 10, and 11
Ethernet [IEEE 8023_8023u] 1x Ethernet RJ45 interface
OUT_Relay Output 1x relay output (rated load 0.3A@30VDC)
Physical Connector 1x BNC 75Ω
Services and Protocols TCP/IP, UDP/IP, HTTP, SMTP, DHCP, DNS, SNTP
TV Standard Composite 1Vp-p - NTSC or PAL
Thermal Camera
Lens Mount CS lens mount Optional C mount adapter
Visible Camera
Backlight Compensation On/ Of
Exposure Auto DC iris control, Automatic gain control (AGC)
IR Cut Filter Auto/manual
Maximum Resolution per Channel VGA
Sensor 1/4" CMOS image sensor; 540 HTVL, 640 (H) x 480 (V) effective pixels (NTSC or PAL)
Sensor Resolution 640 x 480
Video & Recording
Bit Rate CBR, VBR
IP Video Streaming H.264, MPEG-4 SP, MJPEG
Video Streaming RTP/RTSP

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

ioi SD H.264 (v.2.3.0.2, 28-Nov-2017)

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.