Introducing the new FLIR Exx-Series

A Thermal Inspection Camera for Every Budget

 

The ALL NEW E96

E96 with title.png

For hardworking professionals in predictive maintenance, electrical, and building inspection, the most valuable tools are the ones that increase work efficiency and help them identify potential problems before they lead to expensive repairs.

The FLIR E76, E86 and E96 offers a range of full-featured handheld thermal cameras fit for every budget, making all your inspections more convenient. To make your processes even more efficient, you can also pair your camera with a FLIR FlexView™ dual field-of-view lens to easily switch from wide-area to telephoto scanning, providing you with a comprehensive solution that involves much less hassle, effort, and time. 

Read more to learn which Exx-Series model fits your needs and your budget.

CONTACT AN EXPERT
E76 steel mill_mechanical.jpg
CONDITION MONITORING

Improve plant reliability and avoid unexpected downtime through routine inspection with a rugged, handheld Exx-Series camera. Vibrant thermal images help manufacturing and facilities inspectors spot overheating equipment so they can immediately diagnose the issue, begin repairs, and prevent equipment failures.

Recommended MODELS: E76, E86, E96
E96_electrical switchgear_small.jpg
electrical/power generation INSPECTION

Electricians and engineers can perform thorough surveys, prevent equipment failures, and maintain safety with routine inspections using a 640 × 480 handheld thermal imaging camera. The higher resolution detector allows inspectors to stand at a safe distance when surveying potentially hazardous targets.

Recommended MODEL: E96
home or building inspection_small.jpg
BUILDING INSPECTION

Improve energy efficiency and discover insulation voids, roof leaks, HVAC deficiencies and more with the Exx-Series. Instead of wasting time hunting for the problem, users can quickly validate the need for comprehensive repairs and demonstrate the extent of the damage through easily-interpreted thermal images.

RECOMMENDED MODELs: E52E54, E86
 

FLIR_Line_Ironbow.png

Why Choose the FLIR Exx-Series?

PROFESSIONAL-GRADE FEATURES

Each FLIR Exx-Series is packed with the features needed to find hot spots, detect early signs of building deficiencies, troubleshoot electrical and mechanical systems, and prevent problems before they cause serious damage. 

 

SWITCH FIELD OF VISION WITH EASE

Pair your Exx-Series camera with a FLIR FlexView dual field-of-view lens to conveniently switch from wide-area to telephoto scanning in just one click, optimizing your inspections and measurements. Toggle between the 14° and 24° FOV Lens in seconds to get a clearer view of the whole picture.

 

CRYSTAL-CLEAR INDUSTRIAL THERMOGRAPHY

Allowing for even more clarity, these latest Exx-Series camera models offer up to 640 × 480 pixel thermal imaging to uncover your hidden issues and quickly detect problems before they worsen.

 

STREAMLINE REPORTING

Further increasing efficiency, onboard inspection routing can speed up surveys and simplify reporting, ensuring your results are always correct and well-organized.

 

DOWNLOAD THE CAMERA MATRIX   explore inspection route

 

e96-double-product-image.png

Compare the New Exx-Series Models

corp respn ironbow shorter.pngT5XX-ignite-product-hires-v6.png

Upload Thermal Images with FLIR Ignite™ Cloud Solution

Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution, a new feature that's now included on FLIR Exx-Series cameras. Capture precise images with your industrial thermography camera and look back on them with ease and clarity. Using Ignite, you can directly upload, organize, and share images from your camera via Wi-Fi, ensuring your data is safe in one place and easily accessible from any device.

 

E76_electrical with routing.jpg

Perform Faster Inspections with Inspection Route

Pre-planned routes can improve survey efficiencies, helping users inspect dozens of electrical and mechanical targets in a logical manner and maintain organized inspection data and reports. The new Exx-Series makes this possible through the built-in FLIR Inspection Route mode.

Inspection Route runs a pre-defined list of targets that are organized for maximum efficiency. This list is first created in FLIR Thermal Studio Pro using the FLIR Route Creator plugin and then downloaded to the camera.

By ensuring that nothing is missed and that all inspection results are organized from the start, this suite of FLIR inspection software speeds up surveys, improves organization, and simplifies reporting.

SEE HOW IT WORKS