ADVANCED THERMAL VISION

Scout Pro Series

In high-stakes environments and time-critical situations, responders need a partner they can rely on - agile, aware, and active. The Flir Scout Pro answers the call. Designed in collaboration with law enforcement and public safety professionals, the Scout Pro infrared monocular is equipped to operate in challenging, rural terrains and unpredictable urban environments.

In surveillance, pursuit, intervention, or search and rescue, the Scout Pro thermal monocular gives you real-time thermal imaging, empowering you to protect and serve with confidence.

Flir Scout Pro Series: Designed for the Heat of the Action
Our Scout Pro Series models are designed for the heat of the action, allowing you to perform the below tasks with optimal efficiency.
Designed to excel in active, dynamic settings, the Scout Pro infrared monocular provides a vital edge during high-stakes pursuit and intervention scenarios. The wireless communication feature offers discreet, secure operation, making this thermal monocular ideal for for covert operations where every second counts.
Scout Pro’s extended range and high-resolution imaging make it a powerful tool for situational awareness during surveillance. The lightweight, ergonomic thermal spotter enables steady, clear viewing across wide areas without compromising mobility or tactical efficiency.
In time-critical situations, from wilderness rescues to urban search missions, the FLIR Scout Pro thermal monocular is a reliable companion for detecting missing persons. With its superior range and high clarity, you can be sure that every possible detail is captured, supporting rapid, life-saving action.

Scout Pro

Now Playing

Scout Pro
Scout Pro

Now Playing

Now Playing

Streamlined Interaction

The Scout Pro’s user interface is optimised for smooth and efficient operation, eliminating overlaid menus to ensure your focus remains on the target. Real-time video and image sharing through the integrated app, this monocular camera thermal spotter enhances tactical collaboration in the field.

Tactical Reliability

Built for reliability, the Scout Pro’s IP67-rated design is capable of withstanding 2-metre drops and performing in challenging conditions including underwater. With a 6-hour battery life and an optional charging dock, the Scout Pro stays active for the duration of your pursuit.

Optimized for Efficient Human Detection

With its advanced 640 × 480 thermal resolution and 500-metre detection range, the Scout Pro thermal monocular delivers high-definition imagery that ensures precise detection, tracking, and identification of subjects in low-light or no-light conditions.

Expose Your Surroundings

With the Scout Pro, vision in the field transforms through enhanced clarity and depth. Gain visibility into dark spaces and expansive landscapes, keeping people and places safe.

Quote Carousel

Flir Scout Pro™

The Flir Scout Pro is the next-generation thermal monocular, designed for and with law enforcement and public safety professionals. Built for reliability in high-stakes missions where time and focus are critical, the Scout Pro offers simplified controls so you never get lost in menus, robust durability to withstand harsh conditions, and live view capabilities to keep your team informed in real-time. With a fixed-focus lens featuring a 32° field of view—the widest available on the market—the Scout Pro allows for rapid area sweeps, identifying human heat signatures up to 500 meters away, even in darkness. Advanced image enhancements are tailored specifically for human detection, ensuring you never miss a target.

Flir Scout Pro II

The Flir Scout Pro II gives you a powerful edge in the field with a detection range of up to 1000 meters, an 18° field of view, and a 35 mm manual-focus lens. Whether you're tracking heat signatures across rugged terrain, patrolling remote rural areas, or scanning open waters, the Scout Pro II delivers the clarity and range you need to act with confidence. Built with a balanced, ergonomic design, it's ready to adapt to the toughest environments—giving law enforcement officers, first responders, and maritime teams a reliable tool they can trust when every second counts.

Flir Scout Pro III

The Flir Scout Pro III is built for professionals who need range and clarity in the most demanding environments. With a detection range of up to 1500 meters, a 12° field of view, and a 50 mm manual-focus lens, it delivers precision thermal imaging for border surveillance, marine patrols, and wide-area monitoring. Whether you're scanning remote terrain or tracking movement across open water, the Scout Pro III offers exceptional image detail and long-range visibility — so you can detect, monitor, and respond with confidence. Rugged, reliable, and easy to operate in high-pressure situations, it’s the ultimate thermal tool for mission-critical operations.

Which Camera Should I Choose?

FLIR Scout Pro II

FLIR Scout Pro II

From $3295

View Product
FLIR Scout Pro III

FLIR Scout Pro III

From $3995

View Product
FLIR Scout Pro™

FLIR Scout Pro™

From $2449

View Product

Resources & Support

Datasheet

FLIR Scout Pro Series Datasheet

User Manual

FLIR Scout Pro User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Submit an RMA
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.